
Keyence Light Curtains - 1900mm (Safety Module Compatible)
The Keyence safety light curtain is composed of a sender/receiver pair of 96 beam axes offering hand protection resolution. This product requires 24 VDC, with an operating distance of 0.2 to 15m, with a category 4 safety rating and IP65/IP67. Also includes the brackets to mount the light curtain on a Vention structure. Includes cables CE-SA-118-0001 & 2x CE-SA-119-0001 which are required to connect the Light Curtain to the Safety Module (CE-SA-008-0000_2).
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Keyence Laser Scanner & Light Curtain User Manual | |
| GL-R - User Manual | |
| GL-R - Instruction Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KE-101-0005 |
| Unit Price | $3,348.64 USD |
| Weight | 5.37 kg |
| Dimensions (L x W x H) | 1945 x 32 x 38 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | 1x Keyence Light Curtains - 1900mm (PR-KE-001-1005), 2x Keyence GL-R Main Unit Connection Cable 5m PNP to M12-12 Male (CE-SA-119-0001), 2x Keyence GL-R Light Curtain Adapter Cable (CE-SA-118-0001), 2x Keyence Light Curtain Mounting Bracket (PR-KE-002-0006), 4x M6 1.0 x 16mm Screw (HW-FN-005-0016), 4x M6 Drop-in Spring Loaded T-Nut (HW-FN-002-0004), 4x M6 Washer with 12mm Outside Diameter (HW-WS-005-0001) |
$3,348.64 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.