Parts library

MO-CV-027-1125
Dorner 3200 Belt Conveyor, 1219mm x 1125mm
Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 3200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Dorner 3200 Belt Conveyor | |
| Dorner 3200 Belt Conveyor Assembly Instructions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-027-1125 |
| Unit Price | $4,726.30 USD |
| Weight | 83 kg |
| Dimensions (L x W x H) | 1125 x 1277.5 x 96.2 mm |
| Material | Aluminum & Steel & Impregnated Polyester Fabric Belt |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Capacity | see technical documents for details |
| Belt Length | 1125 mm |
| Max Linear Speed | 860 mm/s |
Questions about this part?
Post a question on Vention community forum for insights on this part.