Doosan M0617 Collaborative Robot

Doosan M0617 Collaborative Robot

$44,800.00 USD
Ships in 14 days
The Doosan M0617 is a 6-axis articulated robot with top-class force sensitivity and collision detection. This robot has a 6 kg payload capacity and 1.7 m reach radius. A versatile model adequate for all work processes. 6 torque sensors brings safe work environment for any kind of application. The robot has the cockpit feature which allows you to move the robot, teach waypoints and save coordinates via buttons near the tool flange. Doosan robots support the latest communication technologies (RS232/485, TCP/IP, Modbus TCP (Master/Slave), Modbus RTU (Master), PROFINET IO Device, EtherNet/IP Adapter) , even without a gateway, allowing seamless connections with various types of industrial equipment and systems. Please note, this robot can only be installed on the floor (wall and ceiling mounting is not currently available). This kit includes the M0617 robot arm, the controller and the pendant.
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number PR-CZ-001-0600
Weight 34.0 kg
Dimensions (L x W x H) 500.0 x 300.0 x 1500.0 mm
Unit Price $44,800.00 USD
Associated Fasteners 4 x HW-FN-003-1018

Technical Specifications

Spec Attribute Spec Value
Reach 1700 mm
Max Payload 6 Kg
Repeatability 0.1 mm
IP Rating IP54
Have a question about this part?
Ask in the forum! Go to the forum