Datalogic Laser Area Scanner - Parent (stand-alone)
$2,665.14 USD
Ships in 3 days
The Datalogic Laser Area Scanner (parent version) is a compact and discrete safety device. Featuring a 5.5m radius safety zone, total and partial muting, and multiple zone monitoring, it can be used in a multitude of applications with restricted access such as palletizers and robot cells. Datalogic’s Laser Scanner can be used with Vention’s MachineMotion 2 controllers (CE-CL-010-0004 & CE-CL-010-0001) and Safety Module (CE-SA-008-0000_2) to create a safe work environment. To use it as a standalone unit connected to a robot controller, an extra cable (CE-CA-106-2000) is required. Users will be able to define safety and muting zones with custom geometries suitable for a large array of applications. An e-stop module & reset (CE-SA-007-0000) is recommended. Add child units to create use multiple area scanners in sync.
Length:
Quantity:
Technical Drawings
Technical Documents
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-DA-001-0489 |
Weight | 0.18 kg |
Dimensions (L x W x H) | 113.0 x 102.0 x 151.0 mm |
Unit Price | $2,665.14 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Reach | 5500 mm |
IP Rating | 65 |
Included in the Box |
|
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585