Parts library

CE-SA-019-0001
Auto-Reset Safety Module
The Auto-Reset Safety Module, CE-SA-019-0001 is a versatile safety solution for machine environments. With standard emergency stop support, compatibility with redundant OSSD signals, and Datalogic laser scanner compatibility, it ensures comprehensive safety. It automatically resets when the tripping sequence is followed, but requires manual reset otherwise. Unlocking new functionality, it activates robot collaborative mode upon user entry into a defined zone and returns to regular operation mode upon exit. Connectable to the reduced port of the Smart RSM for enhanced safety, it simplifies safety protocols.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Auto-Reset Safety Module Datasheet | |
| Safety Modules Use Case Reference Guide | |
| EU Declaration of Conformity - Safety Modules | |
| Vention SISTEMA-library 2024-04-02 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SA-019-0001 |
| Unit Price | $2,111.33 USD |
| Weight | 1.9 kg |
| Dimensions (L x W x H) | 178 x 157.5 x 135 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Supply Voltage | 24 V |
| Certification | CE, IP54 |
| Temperature Range | 0 to 40 °C |
| Included in the Box | 1x Auto-Reset Safety Module (CE-SA-019-1001), 1x MachineMotion 2 Safety Extension cable - 5m (CE-CA-102-5001), 1x MachineMotion 2 Safety Jumpers (CE-SA-102-0001), 3x Safety Device Jumper - (CE-SA-125-0001), 1x Mounting Bracket (CE-HW-005-1002), 2x M8 x 18mm Screws (HW-FN-003-0018), 2x M8 Drop-in Spring Loaded T-Nuts (HW-FN-002-0001) |
Questions about this part?
Post a question on Vention community forum for insights on this part.