Parts library
.png)
CE-SA-019-0001__2
Auto Reset Module AI
The Auto-Reset Safety Module AI,is a versatile safety solution for machine environments. With standard emergency stop support, compatibility with redundant OSSD signals, and Datalogic laser scanner compatibility, it ensures comprehensive safety. It automatically resets when the tripping sequence is followed, but requires manual reset otherwise. Unlocking new functionality, it activates robot collaborative mode upon user entry into a defined zone and returns to regular operation mode upon exit. Connectable to the reduced port of the Smart RSM for enhanced safety, it simplifies safety protocols.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Auto-Reset Safety Module AI Datasheet | |
| Safety Modules Use Case Reference Guide | |
| VENTION-AI-ecosystem SISTEMA-LIBRARY 2025-05-05 | |
| EU Declaration of Conformity - Safety Modules AI |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SA-019-0001__2 |
| Unit Price | $2,111.33 USD |
| Weight | 0.38 kg |
| Dimensions (L x W x H) | 178 x 157.5 x 135 mm |
| Material | NA |
| Surface Finish | NA |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Ingress Protection Rating | IP54 |
| Certification | CE |
| Temperature Range | 0 to 40 °C |
| Compatible With | MachineMotion AI (CE-CL-030-0000, CE-CL-030-1500, CE-CL-031-0000 & CE-CL-031-3000) |
| Included in the Box | 1x Auto-Reset Safety Module (CE-SA-019-1002), 1x MachineMotion Safety Extension cable - 5m (CE-CA-102-5001), 1x MachineMotion Safety Jumpers (CE-SA-102-0001), 2x Safety Device Jumper - (CE-SA-125-0001), 1x Mounting Bracket (CE-HW-005-1002), 2x M8 x 18mm Screws (HW-FN-003-0018), 2x M8 Drop-in Spring Loaded T-Nuts (HW-FN-002-0001) |
Questions about this part?
Post a question on Vention community forum for insights on this part.