Parts library

PR-AB-010-0000
ABB CRB15000 GoFa10
The CRB15000 GoFa 10kg is a medium-sized cobot from ABB with a 10 kg payload and 1620mm reach. It provides sufficient payload and reach capabilities to automate regular tasks such as machine tending, palletizing, pick and place, dispensing and welding, while ensuring a safe collaboration between humans and machines.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| ABB CRB 15000 GoFa Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-AB-010-0000 |
| Unit Price | $49,800.00 USD |
| Spec Attribute | Spec Value |
|---|---|
| Performance | |
| Robot Weight | 51 kg |
| Degrees of Freedom | 6 |
| Spec Attribute | Spec Value |
|---|---|
| Movement | |
| J1 Movement Range | -270 to 270 degrees |
| J2 Movement Range | -180 to 180 degrees |
| J3 Movement Range | -225 to 85 degrees |
| J4 Movement Range | -180 to 180 degrees |
| J5 Movement Range | -180 to 180 degrees |
| J6 Movement Range | -270 to 270 degrees |
| Spec Attribute | Spec Value |
|---|---|
| Features | |
| Robot Certified Standards | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
| Robot IP Rating | 67 |
$49,800 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.