Parts library

MO-PL-002-0292
297mm Round Belt for Belt-Driven Conveyor
Polyurethane round belt for pulley-to-roller drive. Compatible with Vention's grooved roller and double pulley, where the rotation axis of the roller is parallel to the rotation axis of the driving pulley. To be used for 112.5mm center-to-center distance between the pulley and the roller.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| O-ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-PL-002-0292 |
| Unit Price | $6.84 USD |
| Weight | 0.01 kg |
| Dimensions (L x W x H) | 5.6 x 96 x 96 mm |
| Material | Cyclothane 88A |
| Surface Finish | N/A |
| Standards | Install on pulleys/conveyors with 38.4mm dia. grooves, 112.5mm apart |
Questions about this part?
Post a question on Vention community forum for insights on this part.