Parts library

MO-PL-002-0257
261mm Round Belt for Belt-Driven Conveyor
Polyurethane round belt for roller-to-roller drive. Compatible with Vention's grooved rollers for belt-driven conveyor.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| O-ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-PL-002-0257 |
| Unit Price | $6.84 USD |
| Weight | 0.008 kg |
| Dimensions (L x W x H) | 5.6 x 82 x 82 mm |
| Material | Cyclothane 88A |
| Surface Finish | N/A |
| Standards | Install on pulleys/conveyors with 38.4mm dia. grooves, 90mm apart |
Questions about this part?
Post a question on Vention community forum for insights on this part.