
Grip SHW063 Manual Tool Changer Set
The SHW063 Manual Tool Changer, provides a high-performance solution for robotic applications. The SHW063 features a manual locking mechanism with a cylindrical bolt, ensuring reliable connection between the upper and lower assemblies. The integration of centering discs on both the robot side and tool side guarantees precise alignment of the tools with the robot arm. SHW063 Tool CHanger Advantages: Interface compliant with DIN EN ISO 9409-1 Exceptional repeatability of < 0.02 mm Built for durability – over 5000 application changes with no loss of accuracy Capable of handling high loads while maintaining a low dead weight Toolless design with an integrated operating lever Advanced operating lever with a pure folding motion Simple and intuitive operation – can be released and closed with one hand Constructed from high-strength anodized aluminum, ensuring lightweight strength Integrated mounting surface for energy feed-through Locking pin prevents accidental release of the hand lever
| Dessin technique | |
|---|---|
| Dessin technique | |
| Modèle 2D | |
| Modèle 3D |
| Documentation technique | |
|---|---|
| Documentation technique | |
| Connector Standard Kit Rev.1.01 | |
| Technical specifications | |
| Assembly and Operating Manual EN 1.05 |
Vous ne trouvez pas ce que vous cherchez ? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Spécifications générales | |
| Numéro de pièce | PR-GR-063-0000 |
| Prix unitaire | $1,656.67 USD |
| Poids | 0.35 kg |
| Dimensions (L x l x H) | 320 x 230 x 115 mm |
| Matériau | Aluminum |
| Finition de surface | Anodized - Black |
Questions sur cette pièce ?
Publiez une question sur le forum communautaire de Vention pour obtenir des informations sur cette pièce.