Application Programming Interface: Python v4.2
Overview
This is the developers reference manual for version 4.2 of MachineMotion’s Python API. This API is compatible with Python version 3.6 and later.
If this is your first time using the MachineMotion controller, please follow the Python programming manual here.
Version 4.2 of the API is compatible with MachineMotion controller software version 1.12 and later. If your controller software is 1.2.11 or earlier, please refer to Python API v2.2.
To get your controller software version, refer to the user manual here.
Download
The Python API comes pre-installed on your MachineMotion controller. To update the API version or download it to an external computer, follow this link to version 4.2 of the Python API on Vention’s Github.
MachineMotion v2 One-Drive
For use with MachineMotion 2 One-Drive (CE-CL-010-0001) please refer to the provided example which can be found here.
API Reference
DEFAULT_IP = DEFAULT_IP_ADDRESS.usb_windows
HARDWARE_MIN_HOMING_FEEDRATE = 500
HARDWARE_MAX_HOMING_FEEDRATE = 8000
MIN_MOTOR_CURRENT = 1.5
MAX_MOTOR_CURRENT = 10.0
DEFAULT_TIMEOUT = 65
class MachineMotion(object)
Starts an axis using speed mode.
-
params
-
axis
- desc Axis to move
- type Number
-
speed
- desc Speed to move the axis at in mm / sec
- type Number
-
accel
- desc Acceleration used to reach the desired speed, in mm / sec^2
- type Number
-
axis
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Stops an axis using speed mode.
-
params
-
axis
- desc Axis to move
- type Number
-
accel
- desc Acceleration used to reach a null speed, in mm / sec^2
- type Number
-
axis
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Returns the desired position of the axes.
-
params
-
axis (optional)
- desc The axis to get the desired position of.
- type Number
-
axis (optional)
- returnValue The position of the axis if that parameter was specified, or a dictionary containing the desired position of every axis.
- returnValueType Number or Dictionary of numbers
- note This function returns the ‘open loop’ position of each axis.
- compatibility Recommended for MachineMotion v1.
- examples
Returns the current position of the axes.
-
params
-
axis (optional)
- desc The axis to get the current position of.
- type Number
-
axis (optional)
- returnValue The position of the axis if that parameter was specified, or a dictionary containing the current position of every axis.
- returnValueType Number or Dictionary of numbers
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Returns the current state of all home and end sensors.
- returnValue The states of all end stop sensors {x_min, x_max, y_min, y_max, z_min, z_max} “TRIGGERED” or “open”
- returnValueType Dictionary
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Immediately stops all motion of all axes.
- note This function is a hard stop. It is not a controlled stop and consequently does not decelerate smoothly to a stop. Additionally, this function is not intended to serve as an emergency stop since this stop mechanism does not have safety ratings.
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Initiates the homing sequence of all axes. All axes will move home sequentially.
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Initiates the homing sequence for the specified axis.
-
params
-
axis
- desc The axis to be homed.
- type Number
-
axis
- note If configAxisDirection is set to “normal” on axis 1, axis 1 will home itself towards sensor 1A. If configAxisDirection is set to “reverse” on axis 1, axis 1 will home itself towards sensor 1B.
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Sets the global speed for all movement commands on all axes.
-
params
-
speed
- desc The global max speed in mm/sec, or mm/min according to the units parameter.
- type Number
-
units
- desc Units for speed. Can be switched to UNITS_SPEED.mm_per_min
- defaultValue UNITS_SPEED.mm_per_sec
- type String
-
speed
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Sets the global acceleration for all movement commands on all axes.
-
params
-
mm_per_sec_sqr
- desc The global acceleration in mm/s^2.
- type Number
-
units
- desc Units for speed. Can be switched to UNITS_ACCEL.mm_per_min_sqr
- defaultValue UNITS_ACCEL.mm_per_sec_sqr
- type String
-
mm_per_sec_sqr
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Moves the specified axis to a desired end location.
-
params
-
axis
- desc The axis which will perform the absolute move command.
- type Number
-
position
- desc The desired end position of the axis movement.
- type Number
-
axis
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Moves multiple specified axes to their desired end locations synchronously.
-
params
-
axes
- desc The axes which will perform the move commands. Ex - [1 ,3]
- type List
-
positions
- desc The desired end position of all axess movement. Ex - [50, 10]
- type List
-
axes
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note The current speed and acceleration settings are applied to the combined motion of the axes.
Moves the specified axis the specified distance.
-
params
-
axis
- desc The axis to move.
- type Integer
-
distance
- desc The travel distance in mm.
- type Number
-
axis
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Moves the multiple specified axes the specified distances.
-
params
-
axes
- desc The axes to move. Ex-[1,3]
- type List of Integers
-
distances
- desc The travel distances in mm. Ex - [10, 40]
- type List of Numbers
-
axes
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note The current speed and acceleration settings are applied to the combined motion of the axes.
Override the current position of the specified axis to a new value.
-
params
-
axis
- desc Overrides the position on this axis.
- type Number
-
position
- desc The new position value in mm.
- type Number
-
axis
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Executes raw gCode on the controller.
-
params
-
gCode
- desc The g-code that will be passed directly to the controller.
- type String
-
gCode
- note All movement commands sent to the controller are by default in mm.
- compatibility Recommended for MachineMotion v1.
- examples
Indicates if the last move command has completed.
- returnValue Returns false if the machine is currently executing a movement command.
- returnValueType Boolean
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note isMotionCompleted does not account for on-going continuous moves.
Pauses python program execution until machine has finished its current movement.
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note waitForMotionCompletion does not account for on-going continuous moves.
Sets homing speed for all selected axes.
-
params
-
axes
- desc A list of the axes to configure. ex - [1,2,3]
- type List of Numbers
-
speeds
- desc A list of homing speeds to set for each axis. ex - [50, 50, 100]
- type List of Numbers
-
units
- desc Units for speed. Can be switched to UNITS_SPEED.mm_per_min
- defaultValue UNITS_SPEED.mm_per_sec
- type String
-
axes
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note Once set, the homing speed will apply to all programs, including MachineLogic applications.
Configures motion parameters for a single axis on the MachineMotion v1.
-
params
-
axis
- desc The axis to configure.
- type Number
-
uStep
- desc The microstep setting of the axis.
- type Number
-
mechGain
- desc The distance moved by the actuator for every full rotation of the stepper motor, in mm/revolution.
- type Number
-
axis
- note The uStep setting is hardcoded into the machinemotion controller through a DIP switch and is by default set to 8. The value here must match the value on the DIP Switch.
- compatibility MachineMotion v1 only.
- examples
Configures a single axis to operate in either clockwise (normal) or counterclockwise (reverse) mode. Refer to the Automation System Diagram for the correct axis setting.
-
params
-
axis
- desc The specified axis.
- type Number
-
direction
- desc A string from the DIRECTION class. Either ‘DIRECTION.NORMAL’ or ‘DIRECTION.REVERSE’. Normal direction means the axis will home towards end stop sensor A and reverse will make the axis home towards end stop B.
- type String
-
axis
- compatibility MachineMotion v1 only.
- examples
Configures motion parameters as a stepper motor, for a single drive on the MachineMotion v2.
-
params
-
drive
- desc The drive to configure.
- type Number of the AXIS_NUMBER class
-
mechGain
- desc The distance moved by the actuator for every full rotation of the stepper motor, in mm/revolution.
- type Number of the MECH_GAIN class
-
direction
- desc The direction of the axis
- type String of the DIRECTION class
-
motorCurrent
- desc The current to power the motor with, in Amps.
- type Number
-
microSteps
- desc The microstep setting of the drive.
- type Number from MICRO_STEPS class
-
drive
- note Warning, changing the configuration can de-energize motors and thus cause unintended behaviour on vertical axes.
- compatibility MachineMotion v2 only.
- examples
Configures motion parameters as a servo motor, for a single drive on the MachineMotion v2.
-
params
-
drives
- desc The drive or list of drives to configure.
- type Number or list of numbers of the AXIS_NUMBER class
-
mechGain
- desc The distance moved by the actuator for every full rotation of the stepper motor, in mm/revolution.
- type Number of the MECH_GAIN class
-
directions
- desc The direction or list of directions of each configured axis
-
type String or list of strings of the DIRECTION class. Must have the same length as
drives
-
motorCurrent
- desc The current to power the motor with, in Amps.
- type Number
-
tuningProfile
- desc The tuning profile of the smartDrive. Determines the characteristics of the servo motor’s PID controller
- type String of the TUNING_PROFILES class
- default TUNING_PROFILES.DEFAULT
-
parentDrive
- desc The parent drive of the multi-drive axis. The axis’ home and end sensors must be connected to this drive.
- type Number
- default None
-
drives
- note Warning, changing the configuration can de-energize motors and thus cause unintended behaviour on vertical axes.
- compatibility MachineMotion v2 only.
- examples
Returns a dictionary containing all detected IO Modules.
- note For more information, please see the digital IO datasheet here
- returnValue Dictionary with keys of format “Digital IO Network Id [id]” and values [id] where [id] is the network IDs of all connected digital IO modules.
- returnValueType Dictionary
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Reads the state of a digital IO modules input pins.
-
params
-
deviceNetworkId
- desc The IO Modules device network ID. It can be found printed on the product sticker on the back of the digital IO module.
- type Integer
-
pin
- desc The index of the input pin.
- type Integer
-
deviceNetworkId
- returnValue Returns 1 if the input pin is logic HIGH (24V) and returns 0 if the input pin is logic LOW (0V).
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note On older digital IO modules, the pin labels on the digital IO module (pin 1, pin 2, pin 3, pin 4) correspond in software to (0, 1, 2, 3). Therefore, digitalRead(deviceNetworkId, 2) will read the value on input pin 3.
Sets voltage on specified pin of digital IO output pin to either logic HIGH (24V) or LOW (0V).
-
params
-
deviceNetworkId
- desc The IO Modules device network ID. It can be found printed on the product sticker on the back of the digital IO module.
- type Integer
-
pin
- desc The output pin number to write to.
- type Integer
-
value
- desc Writing ‘1’ or HIGH will set digial output to 24V, writing 0 will set digital output to 0V.
- type Integer
-
deviceNetworkId
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note Output pins maximum sourcing current is 75 mA and the maximum sinking current is 100 mA. On older digital IO modules, the pin labels on the digital IO module (pin 1, pin 2, pin 3, pin 4) correspond in software to (0, 1, 2, 3). Therefore, digitalWrite(deviceNetworkId, 2, 1) will set output pin 3 to 24V.
Sets a switch of a power switch module to ON (closed) or OFF (open).
-
params
-
deviceNetworkId
- desc Power switch device network ID. It can be found printed on the dipswitch of the power switch module.
- type Integer
-
value
- desc Writing POWER_SWITCH.ON will set the switch to closed, writing POWER_SWITCH.OFF will set the switch to open.
- type Boolean or String of the POWER_SWITCH class
-
deviceNetworkId
- compatibility MachineMotion v2.
- examples
Wait until a push button has reached a desired state
-
params
-
deviceNetworkId
- desc The Push-Button module’s device network ID. This is set on the dipswitch of the module.
- type Integer
-
button
- desc The address of the button (PUSH_BUTTON.COLOR.BLACK or PUSH_BUTTON.COLOR.WHITE) you want to readsee PUSH_BUTTON class
- type Integer of the PUSH_BUTTON.COLOR class
-
state
- desc The state of the push button (PUSH_BUTTON.STATE.PUSHED or PUSH_BUTTON.STATE.RELEASED) necessary to proceedsee PUSH_BUTTON class
- type String of the PUSH_BUTTON.STATE class
- default By default, this function will wait until the desired push button is PUSH_BUTTON.STATE.PUSHED.
-
timeout
- desc The maximum time (seconds) the function will wait until it returns.If no timeout is passed, the function will wait indefinitely.
- type Integer, Float or None
- default None
-
deviceNetworkId
-
returnValue
True
if push button has reached the desired state,False
if the timeout has been reached. - compatibility MachineMotion v2.
- examples
Configures a user-defined function to execute immediately after a change of state of a push button module button
-
params
-
deviceNetworkId
- desc The Push-Button module’s device network ID. This is set on the dipswitch of the module.
- type Integer
-
button
- desc The address of the button (PUSH_BUTTON.COLOR.BLACK or PUSH_BUTTON.COLOR.WHITE) you want to readsee PUSH_BUTTON class
- type Integer of the PUSH_BUTTON.COLOR class
-
callback_function
- desc The function to be executed after a push button changes state.
- type function
-
deviceNetworkId
- note The callback function used will be executed in a new thread.
- compatibility MachineMotion v2.
- examples
Reads the state of a Push-Button module button.
-
params
-
deviceNetworkId
- desc The Push-Button module’s device network ID. This is set on the dipswitch of the module.
- type Integer of the PUSH_BUTTON.COLOR class
-
button
- desc The address of the button (PUSH_BUTTON.COLOR.BLACK or PUSH_BUTTON.COLOR.WHITE) you want to readsee PUSH_BUTTON class
- type Integer of the PUSH_BUTTON.COLOR class
-
deviceNetworkId
- returnValue Returns PUSH_BUTTON.STATE.RELEASED if the input button is released and returns PUSH_BUTTON.STATE.PUSHED if the input button pushed
- compatibility MachineMotion v2.
- examples
Returns the last received encoder position in counts.
-
params
-
encoder
- desc The identifier of the encoder to read
- type Integer
-
readingType
- desc Either ‘real time’ or ‘stable’. In ‘real time’ mode, readEncoder will return the most recently received encoder information. In ‘stable’ mode, readEncoder will update its return value only after the encoder output has stabilized around a specific value, such as when the axis has stopped motion.
- type String
-
encoder
- returnValue The current position of the encoder, in counts. The encoder has 3600 counts per revolution.
- returnValueType Integer
- compatibility MachineMotion v1 only.
- examples
- note The encoder position returned by this function may be delayed by up to 250 ms due to internal propogation delays.
Triggers the MachineMotion software emergency stop, cutting power to all drives and enabling brakes (if any). The software E stop must be released (using releaseEstop()) in order to re-enable the machine.
- returnValue The success of the operation.
- returnValueType Boolean
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Releases the software E-stop and provides power back to the drives.
- returnValue The success of the operation.
- returnValueType Boolean
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Resets the system after an eStop event
- returnValue The success of the operation.
- returnValueType Boolean
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Configures a user defined function to execute immediately after an E-stop event.
-
params
-
callback_function
- type function
- desc The function to be executed after an e-stop is triggered or released.
-
callback_function
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
Lock the brake, by shutting off the power of the designated AUX port of the MachineMotion (0V).
-
params
-
aux_port_number
- type Integer
- desc The number of the AUX port the brake is connected to.
-
safety_adapter_presence
- type Boolean
- desc Is a yellow safety adapter plugged in between the brake cable and the AUX port.
-
aux_port_number
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note This function is compatible only with V1F and more recent MachineMotions.
Unlock the brake, by powering on the designated AUX port of the MachineMotion (24V).
-
params
-
aux_port_number
- type Integer
- desc The number of the AUX port the brake is connected to.
-
safety_adapter_presence
- type Boolean
- desc Is a yellow safety adapter plugged in between the brake cable and the AUX port.
-
aux_port_number
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note This function is compatible only with V1F and more recent MachineMotions.
Read the current state of the brake connected to a given AUX port of the MachineMotion.
-
params
-
aux_port_number
- type Integer
- desc The number of the AUX port the brake is connected to.
-
safety_adapter_presence
- type Boolean
- desc Is a yellow safety adapter plugged in between the brake cable and the AUX port.
-
aux_port_number
- returnValue The current state of the brake, as determined according to the current voltage of the AUX port (0V or 24V). The returned String can be “locked”, “unlocked”, or “unknown” (for MachineMotions prior to the V1F hardware version), as defined by the BRAKE_STATES class.
- returnValueType String
- compatibility MachineMotion v1 and MachineMotion v2.
- examples
- note This function is compatible only with V1F and more recent MachineMotions.
class MachineMotionV2(MachineMotion)
class MachineMotionV2OneDrive(MachineMotion)
class MACHINEMOTION_HW_VERSIONS
MMv1 = 1
MMv2 = 2
MMv2OneDrive = 3
class DIRECTION
POSITIVE = "positive"
NEGATIVE = "negative"
NORMAL = POSITIVE
REVERSE = NEGATIVE
CLOCKWISE = POSITIVE
COUNTERCLOCKWISE = NEGATIVE
class AXIS_NUMBER
DRIVE1 = 1
DRIVE2 = 2
DRIVE3 = 3
DRIVE4 = 4
class UNITS_SPEED
mm_per_min = "mm per minute"
mm_per_sec = "mm per second"
class UNITS_ACCEL
mm_per_min_sqr = "mm per minute"
mm_per_sec_sqr = "mm per second"
class DEFAULT_IP_ADDRESS
usb_windows = "192.168.7.2"
usb_mac_linux = "192.168.7.2"
ethernet = "192.168.0.2"
localhost = "127.0.0.1"
class MICRO_STEPS
ustep_full = 1
ustep_2 = 2
ustep_4 = 4
ustep_8 = 8
ustep_16 = 16
ustep_32 = 32
class MECH_GAIN
timing_belt_150mm_turn = 150
legacy_timing_belt_200_mm_turn = 200
enclosed_timing_belt_mm_turn = 208
ballscrew_10mm_turn = 10
enclosed_ballscrew_16mm_turn = 16
legacy_ballscrew_5_mm_turn = 5
indexer_deg_turn = 85
indexer_v2_deg_turn = 36
roller_conveyor_mm_turn = 157.7
belt_conveyor_mm_turn = 73.563
rack_pinion_mm_turn = 157.08
rack_pinion_v2_mm_turn = 141.37
electric_cylinder_mm_turn = 6
class STEPPER_MOTOR
steps_per_turn = 200
class AUX_PORTS
aux_1 = 0
aux_2 = 1
aux_3 = 2
aux_4 = 3
class ENCODER_TYPE
real_time = "realtime-position"
stable = "stable-position"
class BRAKE_STATES
locked = "locked"
unlocked = "unlocked"
unknown = "unknown"
class TUNING_PROFILES
DEFAULT = "default"
class CONTROL_LOOPS
OPEN_LOOP = "open"
CLOSED_LOOP = "closed"
class POWER_SWITCH
ON = "on"
OFF = "off"
class PUSH_BUTTON
class COLOR
BLACK = 0
WHITE = 1
class STATE
PUSHED = "pushed"
RELEASED = "released"
class MQTT
TIMEOUT = 10.0
class PATH
ESTOP = "estop"
ESTOP_STATUS = ESTOP + "/status"
ESTOP_TRIGGER_REQUEST = ESTOP + "/trigger/request"
ESTOP_TRIGGER_RESPONSE = ESTOP + "/trigger/response"
ESTOP_RELEASE_REQUEST = ESTOP + "/release/request"
ESTOP_RELEASE_RESPONSE = ESTOP + "/release/response"
ESTOP_SYSTEMRESET_REQUEST = ESTOP + "/systemreset/request"
ESTOP_SYSTEMRESET_RESPONSE = ESTOP + "/systemreset/response"
AUX_PORT_POWER = "aux_power"
AUX_PORT_SAFETY = "aux_safety_power"
SMARTDRIVES_READY = "smartDrives/areReady"
class CONTROL_DEVICE_SIGNALS
SIGNAL0 = "SIGNAL0"
SIGNAL1 = "SIGNAL1"
SIGNAL2 = "SIGNAL2"
SIGNAL3 = "SIGNAL3"
SIGNAL4 = "SIGNAL4"
SIGNAL5 = "SIGNAL5"
SIGNAL6 = "SIGNAL6"
class CONTROL_DEVICE_TYPE
IO_EXPANDER_GENERIC = "IO_EXPANDER_GENERIC"
ENCODER = "ENCODER"
class CONTROL_DEVICE_PORTS
SENSOR4 = "SENSOR4"
SENSOR5 = "SENSOR5"
SENSOR6 = "SENSOR6"
class NETWORK_MODE
static = "static"
dhcp = "dhcp"
Examples
configAxis.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures an actuator for a MachineMotion v1. ###
mm = MachineMotion()
# Configure the axis number 1, 8 uSteps and 150 mm / turn for a timing belt
axis = AXIS_NUMBER.DRIVE1
uStep = MICRO_STEPS.ustep_8
mechGain = MECH_GAIN.timing_belt_150mm_turn
mm.configAxis(axis, uStep, mechGain)
print("Axis " + str(axis) + " configured with " + str(uStep) + " microstepping and " + str(mechGain) + "mm/turn mechanical gain")
configAxisDirection.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures actuator direction for MachineMotion v1. ###
mm = MachineMotion()
#When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the axis number 1, 8 uSteps and 150 mm / turn for a timing belt
axis = AXIS_NUMBER.DRIVE1
uStep = MICRO_STEPS.ustep_8
mechGain = MECH_GAIN.timing_belt_150mm_turn
mm.configAxis(axis, uStep, mechGain)
homesTowards = {
DIRECTION.NORMAL: "sensor " + str(axis) + "A",
DIRECTION.REVERSE: "sensor " + str(axis) + "B"
}
# Change axis direction, and see how it affects subsequent moves
direction = DIRECTION.REVERSE
mm.configAxisDirection(axis, direction)
print("Axis " + str(axis) + " is set to " + direction + " mode. It will now home towards " + homesTowards[direction] + "." )
mm.moveToHome(axis)
direction = DIRECTION.NORMAL
mm.configAxisDirection(axis, direction)
print("Axis " + str(axis) + " is set to " + direction + " mode. It will now home towards " + homesTowards[direction] + "." )
mm.moveToHome(axis)
configHomingSpeed.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures homing speed for MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
### Configuring ###
axes = [1,2]
homingSpeeds = [50,100] # The homing speeds to set for each axis, in mm/sec
mm.configAxis(1, MICRO_STEPS.ustep_8, MECH_GAIN.timing_belt_150mm_turn)
mm.configAxis(2, MICRO_STEPS.ustep_8, MECH_GAIN.timing_belt_150mm_turn)
mm.configHomingSpeed(axes, homingSpeeds) # Sets homing speeds for all selected axes.
### Testing the configuration ###
axis = 1 # The axis to move
print("Moving axis " + str(axis) + " by 100mm.")
mm.moveRelative(axis, 100)
mm.waitForMotionCompletion()
#Homes the axis at the newly configured homing speed.
print("Homing axis " + str(axis))
mm.moveToHome(axis)
controlBrakes.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example control brakes on MachineMotion v1. ###
print(" ----- WARNING ------ Does your hardware version support brakes?")
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Define the brake parameters
brake_port_number = 1 # The AUX port number the brake is plugged in
safety_adapter_presence = True # Is a yellow safety adapter plugged in between the brake cable and the AUX port
# Read brake state
brake_state = mm.getBrakeState (brake_port_number, safety_adapter_presence)
print ("The brake connected to AUX" + str(brake_port_number) + " is : " + brake_state)
# Lock the brake
mm.lockBrake (brake_port_number, safety_adapter_presence)
time.sleep(0.2); # Wait before reading brake state, for it to get correctly updated
# Read brake state
brake_state = mm.getBrakeState (brake_port_number, safety_adapter_presence)
print ("The brake connected to AUX" + str(brake_port_number) + " is : " + brake_state)
# DO NOT MOVE WHILE BRAKE IS ENGAGED
print ("Waiting two seconds. Do not move the actuator while the brake is locked !")
time.sleep(2) # Unlock the brake after two seconds
# Release the brakes
mm.unlockBrake (brake_port_number, safety_adapter_presence)
time.sleep(0.2); # Wait before reading brake state, for it to get correctly updated
# Read brake state
brake_state = mm.getBrakeState (brake_port_number, safety_adapter_presence)
print ("The brake connected to AUX" + str(brake_port_number) + " is : " + brake_state)
digitalRead.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example reads digital inputs for MachineMotion v1. ###
mm = MachineMotion()
# Detect all connected digital IO Modules
detectedIOModules = mm.detectIOModules()
# Read and print all input values
if detectedIOModules is not None :
for IO_Name, IO_NetworkID in detectedIOModules.items():
readPins = [0, 1, 2, 3]
for readPin in readPins:
pinValue = mm.digitalRead(IO_NetworkID, readPin)
print("Pin " + str(readPin) + " on " + IO_Name + " has value " + str(pinValue))
digitalWrite.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example writes digital outputs for MachineMotion v1. ###
mm = MachineMotion()
# Detect all connected digital IO Modules
detectedIOModules = mm.detectIOModules()
# Toggles the output pins
if detectedIOModules is not None :
for IO_Name, IO_NetworkID in detectedIOModules.items():
writePins = [0, 1, 2, 3]
for writePin in writePins :
print("Pin " + str(writePin) + " on " + IO_Name + " is going to flash twice")
mm.digitalWrite(IO_NetworkID, writePin, 1)
time.sleep(1)
mm.digitalWrite(IO_NetworkID, writePin, 0)
time.sleep(1)
mm.digitalWrite(IO_NetworkID, writePin, 1)
time.sleep(1)
mm.digitalWrite(IO_NetworkID, writePin, 0)
time.sleep(1)
eStop.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to control eStop on MachineMotion v1. ###
### MachineMotion CONFIGURATION ###
# Create MachineMotion instance
mm = MachineMotion()
time.sleep(0.1) # Wait to initialize internal eStop topics.
# Define a callback to process estop status
def templateCallback(estop_status):
print("eStop status is : " + str(estop_status))
if estop_status == True :
# executed when you enter estop
print("MachineMotion is in estop state.")
elif estop_status == False :
# executed when you exit estop
print("MachineMotion is not in estop state.")
mm.bindeStopEvent(templateCallback)
### ESTOP TRIGGER ###
result = mm.triggerEstop()
if result == True : print("--> Software stop triggered")
else : print("--> Failed to trigger software stop")
time.sleep(3.0)
### ESTOP RELEASE ###
result = mm.releaseEstop()
if result == True : print("--> Software stop released")
else : print("--> Failed to release software stop")
time.sleep(3.0)
### SYSTEM RESET ###
result = mm.resetSystem()
if result == True : print("--> System has been reset")
else : print("--> Failed to reset system")
print("--> Example completed")
emitgCode.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to emit custom gcode with MachineMotion v1. ###
# Define a callback to process controller gCode responses (if desired)
def templateCallback(data):
print ( "Controller gCode responses " + data )
mm = MachineMotion(DEFAULT_IP, gCodeCallback = templateCallback)
#When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Use the G2 to perform combined arc move on the first 2 axes
gCodeCommand = "G2 I10 J10"
reply = mm.emitgCode(gCodeCommand)
mm.waitForMotionCompletion()
print("G-code command '" + gCodeCommand + "' completed by MachineMotion.")
print("Reply is : " + reply)
getEndStopState.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to read enstop sensor states with MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Get End Stop State
endstopStates = mm.getEndStopState()
# If the direction of the axis is normal,
# then the home sensor is the "_min" sensor, and the end sensor is the "_max" sensor.
# If the direction of the axis reversed,
# then the home sensor is the "_max" sensor, and the end sensor is the "_min" sensor.
axis1_home_sensor_status = endstopStates['x_min']
axis1_endstop_sensor_status = endstopStates['x_max']
axis2_home_sensor_status = endstopStates['y_min']
axis2_endstop_sensor_status = endstopStates['y_max']
axis3_home_sensor_status = endstopStates['z_min']
axis3_endstop_sensor_status = endstopStates['z_max']
print("Axis 1 : " + "Home sensor is : " + str(axis1_home_sensor_status) )
print("Axis 1 : " + "End sensor is : " + str(axis1_endstop_sensor_status) )
print("Axis 2 : " + "Home sensor is : " + str(axis2_home_sensor_status) )
print("Axis 2 : " + "End sensor is : " + str(axis2_endstop_sensor_status) )
print("Axis 3 : " + "Home sensor is : " + str(axis3_home_sensor_status) )
print("Axis 3 : " + "End sensor is : " + str(axis3_endstop_sensor_status) )
getPositions.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to read actuator positions with MachineMotion v1. ###
###### CONFIGURING MACHINEMOTION ######
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure actuator
axis = 1
print("--> Configuring actuator")
mm.configAxis(axis, MICRO_STEPS.ustep_8, MECH_GAIN.rack_pinion_mm_turn)
# Home Axis Before Moving
print("--> Axis " + str(axis) + " moving home")
mm.moveToHome(axis)
print("--> Axis " + str(axis) + " homed")
###### READ POSITIONS ######
# Read the position of one axis
print("--> Read the position of one axis")
desiredPosition_axis = mm.getDesiredPositions(axis)
actualPosition_axis = mm.getActualPositions(axis)
print("Desired position of axis " + str(axis) + " is : " + str(desiredPosition_axis) + " mm.")
print("Actual position of axis " + str(axis) + " is : " + str(actualPosition_axis) + " mm.")
# Read the position of several axes
print("--> Read the position of several axes")
desiredPositions = mm.getDesiredPositions()
actualPositions = mm.getActualPositions()
print("Desired position of axis 1 is : " + str(desiredPositions[1]) + " mm.")
print("Desired position of axis 2 is : " + str(desiredPositions[2]) + " mm.")
print("Desired position of axis 3 is : " + str(desiredPositions[3]) + " mm.")
print("Actual position of axis 1 is : " + str(actualPositions[1]) + " mm.")
print("Actual position of axis 2 is : " + str(actualPositions[2]) + " mm.")
print("Actual position of axis 3 is : " + str(actualPositions[3]) + " mm.")
###### MOVE AND READ POSITIONS ######
# Define Motion Parameters
distance = 500
# Move 500mm and check position again
mm.moveRelative(axis, distance)
desiredPosition_axis = mm.getDesiredPositions(axis)
print("--> Move ongoing")
print("Desired position of axis " + str(axis) + " is : " + str(desiredPosition_axis) + " mm.")
while not mm.isMotionCompleted():
actualPosition_axis = mm.getActualPositions(axis)
print("Actual position of axis " + str(axis) + " is : " + str(actualPosition_axis) + " mm.")
mm.waitForMotionCompletion()
print("--> Move completed")
desiredPosition_axis = mm.getDesiredPositions(axis)
actualPosition_axis = mm.getActualPositions(axis)
print("Desired position of axis " + str(axis) + " is : " + str(desiredPosition_axis) + " mm.")
print("Actual position of axis " + str(axis) + " is : " + str(actualPosition_axis) + " mm.")
print("--> End of example")
moveContinuous.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases continuous moves with MachineMotion v1. ###
### MachineMotion CONFIGURATION ###
# Create MachineMotion instance
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure actuator
conveyor_axis = 1
mm.configAxis(conveyor_axis, MICRO_STEPS.ustep_8, MECH_GAIN.roller_conveyor_mm_turn)
### CONTINUOUS MOVES ###
conveyor_stop_acc = 500 # Deceleration of 500mm/s^2
print("Start Conveyor Move...")
print("Continuous move: speed 100mm/s & acceleration 50mm/s^2")
mm.moveContinuous(conveyor_axis, 100, 50)
time.sleep(5)
# Change speed while moving
print("Continuous move: speed 500mm/s & acceleration 250mm/s^2")
mm.moveContinuous(conveyor_axis, 500, 250)
time.sleep(5)
# Stop the continuous move
mm.stopMoveContinuous(conveyor_axis, conveyor_stop_acc)
time.sleep(2)
# Reverse direction of conveyor by changing the sign of the speed
print("Reverse continuous move: speed -1000mm/s & acceleration 500mm/s^2")
mm.moveContinuous(conveyor_axis, -1000, 500)
time.sleep(5)
# Stop the continuous move
print("Stop Conveyor Move...")
mm.stopMoveContinuous(conveyor_axis, conveyor_stop_acc)
time.sleep(3)
print("--> Example completed")
moveRelative.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases relative moves with MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = 1
mm.configAxis(axis, MICRO_STEPS.ustep_8, MECH_GAIN.rack_pinion_mm_turn)
# Begin Relative Move
distance = 100 # in mm
mm.moveRelative(axis, distance)
mm.waitForMotionCompletion()
print("--> Axis " + str(axis) + " moved " + str(distance) + "mm")
# Pass a negative distance value to move in the opposite direction
distance = -100 # in mm
mm.moveRelative(axis, distance)
mm.waitForMotionCompletion()
print("--> Axis " + str(axis) + " moved " + str(distance) + "mm")
print("--> Example Complete")
moveRelativeCombined.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases combined relative moves with MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure actuators
axesToMove = [1,2,3]
for axis in axesToMove:
mm.configAxis(axis, MICRO_STEPS.ustep_8, MECH_GAIN.timing_belt_150mm_turn)
# Simultaneously moves three axis:
# Move axis 1 in the positive direction by 50 mm
# Move axis 2 in the negative direction by 100 mm
# Move axis 3 in the positive direction by 50 mm
distances = [50, 100, 50]
mm.moveRelativeCombined(axesToMove, distances)
mm.waitForMotionCompletion()
for index, axis in enumerate(axesToMove):
print("Axis " + str(axis) + " moved " + str(distances[index]) + "mm")
moveToHome.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to home actuators with MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = AXIS_NUMBER.DRIVE1
mm.configAxis(axis, MICRO_STEPS.ustep_8, MECH_GAIN.timing_belt_150mm_turn)
# Home the actuator
print ("Axis "+ str(axis) +" is going home")
mm.moveToHome(axis)
print("Axis "+ str(axis) +" is at home")
moveToHomeAll.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to home actuators with MachineMotion v1. ###
### MachineMotion configuration ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
### Home all axes sequentially
print ("All Axes Moving Home sequentially")
mm.moveToHomeAll()
print("All Axes Homed")
moveToPosition.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases moveToPosition with MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Axis configuration
axis = 1 #The axis that you'd like to move
mm.configAxis(axis, MICRO_STEPS.ustep_8, MECH_GAIN.timing_belt_150mm_turn)
# Movement configuration
position = 100 #The position to which you'd like to move
# Home Axis before moving to position
print("Axis " + str(axis) + " is going to home.")
mm.moveToHome(axis)
print("Axis " + str(axis) + " homed.")
# Move
mm.moveToPosition(axis, position)
print("Axis " + str(axis) + " is moving towards position " + str(position) + "mm.")
mm.waitForMotionCompletion()
print("Axis " + str(axis) + " is at position " + str(position) + "mm.")
moveToPositionCombined.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases combined absolute moves with MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure actuators
axesToMove = [1,2,3]
for axis in axesToMove:
mm.configAxis(axis, MICRO_STEPS.ustep_8, MECH_GAIN.timing_belt_150mm_turn)
### HOMING ###
# Home actuators before performing absolute moves
print("All Axes Moving Home Sequentially")
mm.moveToHomeAll()
print("All Axes homed.")
### SIMULTANEOUS ABSOLUTE MOVES OF THREE AXES ###
# Moves axis 1 to absolute position 50mm
# Moves axis 2 to absolute position 100mm
# Moves axis 3 to absolute position 50mm
positions = [50, 100, 50]
mm.moveToPositionCombined(axesToMove, positions)
mm.waitForMotionCompletion()
for index, axis in enumerate(axesToMove):
print("Axis " + str(axis) + " moved to position " + str(positions[index]) + "mm")
readEncoder.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to read encoder positions with MachineMotion v1. ###
mm = MachineMotion()
# Adjust this line to match whichever AUX port the encoder is plugged into
encoderPort = AUX_PORTS.aux_1
checkInput = True
print("Reading and printing encoder output for 10 seconds:")
for i in range(1,30):
realTimeOutput = mm.readEncoder(encoderPort, ENCODER_TYPE.real_time)
stableOutput = mm.readEncoder(encoderPort, ENCODER_TYPE.stable)
print("Encoder on port AUX " + str(encoderPort+1) + "\t Realtime Position =" + str(realTimeOutput) + " counts\t StablePosition = " + str(stableOutput))
time.sleep(.25)
if realTimeOutput != 0:
checkInput = False
if(checkInput):
print("The encoder is not receiving any data. Please check the following: \n\t Is the encoder plugged into AUX " + str(encoderPort+1) + "? \n\t Ensure the encoder rotates during program execution. (Readings are triggered only when the encoder moves)")
setAcceleration.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures system acceleration for MachineMotion v1. ###
mm = MachineMotion()
acceleration = 500 # The max acceleration [mm/s^2] that all subsequent moves will move at
mm.setAcceleration(acceleration)
print("Global acceleration set to " + str(acceleration) + "mm/s^2.")
setPosition.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to set actuator position with MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = 1
mm.configAxis(axis, MICRO_STEPS.ustep_8, MECH_GAIN.rack_pinion_mm_turn)
# Home the actuator
print("Axis " + str(axis) + " will home")
mm.moveToHome(axis)
print("Axis " + str(axis) + " homed")
### Perform asolute moves with different reference points ###
print("Absolute Moves are referenced from home")
position = 100
mm.moveToPosition(axis, position)
mm.waitForMotionCompletion()
print("Axis " + str(axis) + " is " + str(position) + "mm away from home.")
# Change the reference point to the current position
mm.setPosition(axis, 0)
print("Absolute moves on axis " + str(axis) + " are now referenced from " + str(position) + "mm from home. ")
time.sleep(2)
# Move again
position2 = 30
print("Now moving to absolute position " + str(position2) + " mm, referenced from location 'setPosition' was called")
mm.moveToPosition(axis, position2)
mm.waitForMotionCompletion()
print("Axis " + str(axis) + " is now " + str(position2) + "mm from reference position and " + str(position + position2) + "mm from home")
setSpeed.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures system speed for MachineMotion v1. ###
mm = MachineMotion()
speed = 500 # The max speed [mm/s] that all subsequent moves will move at
mm.setSpeed(speed)
print("Global speed set to " + str(speed) + "mm/s.")
stopAllMotion.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to stop motion on MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = 1
mm.configAxis(axis, MICRO_STEPS.ustep_8, MECH_GAIN.rack_pinion_mm_turn)
# Configure Move Parameters
speed = 200
mm.setSpeed(speed)
# Begin Relative Move
distance = 1000
mm.moveRelative(axis, distance)
print("Axis " + str(axis) + " is moving " + str(distance) + "mm")
# This move should take 5 seconds to complete (distance/speed). Instead, we wait 2 seconds and then stop the machine.
time.sleep(2)
mm.stopAllMotion()
print("Axis " + str(axis) + " stopped.")
waitForMotionCompletion.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to wait for actuator motion completion on MachineMotion v1. ###
mm = MachineMotion()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = 1
mm.configAxis(axis, MICRO_STEPS.ustep_8, MECH_GAIN.rack_pinion_mm_turn)
# Move the axis by 100mm
distance = 100
print("Moving %d mm!" % distance)
mm.moveRelative(axis, distance)
print("This message gets printed immediately")
mm.waitForMotionCompletion()
print("This message gets printed once machine has finished moving")
(V2) configHomingSpeed.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures homing speed for MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
### Configuring ###
axes = [1,2]
homingSpeeds = [50,100] # The homing speeds to set for each axis, in mm/sec
mm.configServo(1, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
mm.configServo(2, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
mm.configHomingSpeed(axes, homingSpeeds) # Sets homing speeds for all selected axes.
### Testing the configuration ###
axis = 1 # The axis to move
print("Moving axis " + str(axis) + " by 100mm.")
mm.moveRelative(axis, 100)
mm.waitForMotionCompletion()
#Homes the axis at the newly configured homing speed.
print("Homing axis " + str(axis))
mm.moveToHome(axis)
mm.waitForMotionCompletion()
(V2) configMultiDriveServo.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures and moves a multi-drive axis. ###
### Multiple motors that are mechanically linked can now be treated
### as though they are a single axis. Once propely configured,
### multi-drive axes can be moved just as with single-drive axes.
### Machine Motion declaration
mm = MachineMotionV2()
### If not on a conveyor, the parent drive must have home and end sensors.
### The child drive's sensors will be ignored.
parent = 1
parentDirection = DIRECTION.NORMAL
child = 2
childDirection = DIRECTION.NORMAL
mechGain = MECH_GAIN.timing_belt_150mm_turn
motorCurrent = 5.0 # Current (A)
print("--> Configuring parent drive " + str(parent) + " with child " + str(child))
### Configure your multi-drive axis by passing the list of drives, directions and parent drive.
mm.configServo([parent, child], mechGain, [parentDirection, childDirection], motorCurrent, parentDrive = parent)
### The parent and child drives are now linked.
### Control the multi-drive axis via the parent drive:
print("--> Multi-drive axis is moving relative by 200mm!")
mm.moveRelative(parent, 200)
mm.waitForMotionCompletion()
print("--> Example Complete!")
(V2) configStepperServo.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures actuators for a MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure a timing belt actuator in servo mode, on drive 1
drive = 1
mechGain = MECH_GAIN.timing_belt_150mm_turn
direction = DIRECTION.NORMAL
motorCurrent = 5.0 # Amperes
mm.configServo(drive, mechGain, direction, motorCurrent)
# Configure an electric cylinder actuator in stepper mode, on drive 2
drive = 2
mechGain = MECH_GAIN.electric_cylinder_mm_turn
direction = DIRECTION.NORMAL
motorCurrent = 1.6 # Amperes
mm.configStepper(drive, mechGain, direction, motorCurrent) # Microsteps will default to 8.
# If you need to use a different microstepping :
#mm.configStepper(drive, mechGain, direction, motorCurrent, microSteps = MICRO_STEPS.ustep_4)
(V2) controlBrakes.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example control brakes on MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Define the brake parameters
axis = 1 # Drive number
safety_adapter_presence = True # Is a yellow safety adapter plugged in between the brake cable and the brake port
# Important Note : This flag must always be set to "True" on MachineMotions v2.
# Read brake state
brake_state = mm.getBrakeState(axis, safety_adapter_presence)
print ("The brake connected to port " + str(axis) + " is : " + brake_state)
# Lock the brake
mm.lockBrake(axis, safety_adapter_presence)
time.sleep(0.2); # Wait before reading brake state, for it to get correctly updated
# Read brake state
brake_state = mm.getBrakeState(axis, safety_adapter_presence)
print ("The brake connected to port " + str(axis) + " is : " + brake_state)
# DO NOT MOVE WHILE BRAKE IS ENGAGED
print ("Waiting two seconds. Do not move the actuator while the brake is locked !")
time.sleep(2) # Unlock the brake after two seconds
# Release the brakes
mm.unlockBrake(axis, safety_adapter_presence)
time.sleep(0.2); # Wait before reading brake state, for it to get correctly updated
# Read brake state
brake_state = mm.getBrakeState(axis, safety_adapter_presence)
print ("The brake connected to port " + str(axis) + " is : " + brake_state)
(V2) digitalRead.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example reads digital inputs for MachineMotion v2. ###
mm = MachineMotionV2()
# Detect all connected digital IO Modules
detectedIOModules = mm.detectIOModules()
# Read and print all input values
if detectedIOModules is not None :
for IO_Name, IO_NetworkID in detectedIOModules.items():
readPins = [0, 1, 2, 3]
for readPin in readPins:
pinValue = mm.digitalRead(IO_NetworkID, readPin)
print("Pin " + str(readPin) + " on " + IO_Name + " has value " + str(pinValue))
(V2) digitalWrite.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example writes digital outputs for MachineMotion v2. ###
mm = MachineMotionV2()
# Detect all connected digital IO Modules
detectedIOModules = mm.detectIOModules()
# Toggles the output pins
if detectedIOModules is not None :
for IO_Name, IO_NetworkID in detectedIOModules.items():
writePins = [0, 1, 2, 3]
for writePin in writePins :
print("Pin " + str(writePin) + " on " + IO_Name + " is going to flash twice")
mm.digitalWrite(IO_NetworkID, writePin, 1)
time.sleep(1)
mm.digitalWrite(IO_NetworkID, writePin, 0)
time.sleep(1)
mm.digitalWrite(IO_NetworkID, writePin, 1)
time.sleep(1)
mm.digitalWrite(IO_NetworkID, writePin, 0)
time.sleep(1)
(V2) eStop.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to control eStop on MachineMotion v2. ###
### MachineMotion CONFIGURATION ###
# Create MachineMotion instance
mm = MachineMotionV2()
time.sleep(0.1) # Wait to initialize internal eStop topics.
# Define a callback to process estop status
def templateCallback(estop_status):
print("eStop status is : " + str(estop_status))
if estop_status == True :
# executed when you enter estop
print("MachineMotion is in estop state.")
elif estop_status == False :
# executed when you exit estop
print("MachineMotion is not in estop state.")
mm.bindeStopEvent(templateCallback)
### ESTOP TRIGGER ###
result = mm.triggerEstop()
if result == True : print("--> Software stop triggered")
else : print("--> Failed to trigger software stop")
time.sleep(3.0)
### ESTOP RELEASE ###
result = mm.releaseEstop()
if result == True : print("--> Software stop released")
else : print("--> Failed to release software stop")
time.sleep(3.0)
### SYSTEM RESET ###
result = mm.resetSystem()
if result == True : print("--> System has been reset")
else : print("--> Failed to reset system")
print("--> Example completed")
(V2) getEndStopState.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to read enstop sensor states with MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Get End Stop State
endstopStates = mm.getEndStopState()
# If the direction of the axis is normal,
# then the home sensor is the "_min" sensor, and the end sensor is the "_max" sensor.
# If the direction of the axis reversed,
# then the home sensor is the "_max" sensor, and the end sensor is the "_min" sensor.
axis1_home_sensor_status = endstopStates['x_min']
axis1_endstop_sensor_status = endstopStates['x_max']
axis2_home_sensor_status = endstopStates['y_min']
axis2_endstop_sensor_status = endstopStates['y_max']
axis3_home_sensor_status = endstopStates['z_min']
axis3_endstop_sensor_status = endstopStates['z_max']
axis4_home_sensor_status = endstopStates['w_min']
axis4_endstop_sensor_status = endstopStates['w_max']
print("Axis 1 : " + "Home sensor is : " + str(axis1_home_sensor_status) )
print("Axis 1 : " + "End sensor is : " + str(axis1_endstop_sensor_status) )
print("Axis 2 : " + "Home sensor is : " + str(axis2_home_sensor_status) )
print("Axis 2 : " + "End sensor is : " + str(axis2_endstop_sensor_status) )
print("Axis 3 : " + "Home sensor is : " + str(axis3_home_sensor_status) )
print("Axis 3 : " + "End sensor is : " + str(axis3_endstop_sensor_status) )
print("Axis 4 : " + "Home sensor is : " + str(axis4_home_sensor_status) )
print("Axis 4 : " + "End sensor is : " + str(axis4_endstop_sensor_status) )
(V2) getPositions.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to read actuator positions with MachineMotion v2. ###
###### CONFIGURING MACHINEMOTION ######
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure actuator
axis = 1
print("--> Configuring actuator")
mm.configServo(axis, MECH_GAIN.rack_pinion_mm_turn, DIRECTION.POSITIVE, 5.0)
# Home Axis Before Moving
print("--> Axis " + str(axis) + " moving home")
mm.moveToHome(axis)
mm.waitForMotionCompletion()
print("--> Axis " + str(axis) + " homed")
###### READ POSITIONS ######
# Read the position of one axis
print("--> Read the position of one axis")
actualPosition_axis = mm.getActualPositions(axis)
print("Actual position of axis " + str(axis) + " is : " + str(actualPosition_axis) + " mm.")
# Read the position of several axes
print("--> Read the position of several axes")
actualPositions = mm.getActualPositions()
print("Actual position of axis 1 is : " + str(actualPositions[1]) + " mm.")
print("Actual position of axis 2 is : " + str(actualPositions[2]) + " mm.")
print("Actual position of axis 3 is : " + str(actualPositions[3]) + " mm.")
print("Actual position of axis 4 is : " + str(actualPositions[4]) + " mm.")
###### MOVE AND READ POSITIONS ######
# Define Motion Parameters
distance = 100
# Move 100mm and check position again
mm.moveRelative(axis, distance)
print("--> Move ongoing")
while not mm.isMotionCompleted():
actualPosition_axis = mm.getActualPositions(axis)
print("Actual position of axis " + str(axis) + " is : " + str(actualPosition_axis) + " mm.")
mm.waitForMotionCompletion()
print("--> Move completed")
actualPosition_axis = mm.getActualPositions(axis)
print("Actual position of axis " + str(axis) + " is : " + str(actualPosition_axis) + " mm.")
print("--> End of example")
(V2) moveContinuous.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases continuous moves with MachineMotion v2. ###
### MachineMotion CONFIGURATION ###
# Create MachineMotion instance
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure actuator
conveyor_axis = 1
mm.configServo(conveyor_axis, MECH_GAIN.roller_conveyor_mm_turn, DIRECTION.NORMAL, 5.0)
### CONTINUOUS MOVES ###
# Start the continuous move
print("Start Conveyor Move...")
print("Continuous move: speed 100mm/s & acceleration 50mm/s^2")
mm.moveContinuous(conveyor_axis, 100, 50)
time.sleep(5)
# Change speed while moving
print("Continuous move: speed 500mm/s & acceleration 250mm/s^2")
mm.moveContinuous(conveyor_axis, 500, 250)
time.sleep(5)
# Reverse direction of conveyor by changing the sign of the speed
print("Reverse continuous move: speed -1000mm/s & acceleration 500mm/s^2")
mm.moveContinuous(conveyor_axis, -1000, 500)
time.sleep(5)
# Stop the continuous move
print("Stop Conveyor Move...")
mm.stopMoveContinuous(conveyor_axis, 500)
time.sleep(3)
print("--> Example completed")
(V2) moveRelative.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases relative moves with MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = 1
mm.configServo(axis, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
# Begin Relative Move
distance = 100 # in mm
mm.moveRelative(axis, distance)
mm.waitForMotionCompletion()
print("--> Axis " + str(axis) + " moved " + str(distance) + "mm")
# Pass a negative distance value to move in the opposite direction
distance = -100 # in mm
mm.moveRelative(axis, distance)
mm.waitForMotionCompletion()
print("--> Axis " + str(axis) + " moved " + str(distance) + "mm")
print("--> Example Complete")
(V2) moveRelativeCombined.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases combined relative moves with MachineMotion v1. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure actuators
axesToMove = [1,2,3]
for axis in axesToMove:
mm.configServo(axis, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
# Simultaneously moves three axis:
# Move axis 1 in the positive direction by 50 mm
# Move axis 2 in the negative direction by 100 mm
# Move axis 3 in the positive direction by 50 mm
distances = [50, 100, 50]
mm.moveRelativeCombined(axesToMove, distances)
mm.waitForMotionCompletion()
for index, axis in enumerate(axesToMove):
print("Axis " + str(axis) + " moved " + str(distances[index]) + "mm")
(V2) moveToHome.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to home actuators with MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = AXIS_NUMBER.DRIVE1
mm.configServo(axis, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
# Home the actuator
print ("Axis "+ str(axis) +" is going home")
mm.moveToHome(axis)
mm.waitForMotionCompletion()
print("Axis "+ str(axis) +" is at home")
(V2) moveToHomeAll.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to home actuators with MachineMotion v2. ###
### MachineMotion configuration ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
### Home all axes sequentially
print ("All Axes Moving Home sequentially")
mm.moveToHomeAll()
mm.waitForMotionCompletion()
print("All Axes Homed")
(V2) moveToPosition.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases moveToPosition with MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Axis configuration
axis = 1 #The axis that you'd like to move
mm.configServo(axis, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
# Movement configuration
position = 100 # The absolute position to which you'd like to move
# Home Axis before move to position
print("Axis " + str(axis) + " is going home.")
mm.moveToHome(axis)
mm.waitForMotionCompletion()
print("Axis " + str(axis) + " homed.")
# Move
mm.moveToPosition(axis, position)
print("Axis " + str(axis) + " is moving towards position " + str(position) + "mm")
mm.waitForMotionCompletion()
print("Axis " + str(axis) + " is at position " + str(position) + "mm")
(V2) moveToPositionCombined.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases combined absolute moves with MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure actuators
axesToMove = [1,2,3]
for axis in axesToMove:
mm.configServo(axis, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
# Home actuators before performing absolute moves
print("Axes Moving Home Sequentially")
for axis in axesToMove:
mm.moveToHome(axis)
mm.waitForMotionCompletion()
print("Axes homed")
# Simultaneously moves three axis:
# Moves axis 1 to absolute position 50mm
# Moves axis 2 to absolute position 100mm
# Moves axis 3 to absolute position 50mm
positions = [50, 100, 50]
mm.moveToPositionCombined(axesToMove, positions)
mm.waitForMotionCompletion()
for index, axis in enumerate(axesToMove):
print("Axis " + str(axis) + " moved to position " + str(positions[index]) + "mm")
(V2) oneDriveControl.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to control a motor with a One Drive MachineMotion v2. ###
### MachineMotion configuration ###
mm = MachineMotionV2OneDrive()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
axis = AXIS_NUMBER.DRIVE1
motorCurrent = 7.5 # current (A)
print("--> Configuring axis " + str(axis) + " as timing belt")
mm.configServo(axis, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, motorCurrent)
### Home axis 1 specifically
print("--> Homing axis " + str(axis))
mm.moveToHome(axis)
mm.waitForMotionCompletion()
### Relative move axis 1
print("--> Moving axis " + str(axis) + " by 100mm.")
mm.moveRelative(axis, 100)
mm.waitForMotionCompletion()
### Absolute move axis 1
position = 50 # in mm
mm.moveToPosition(axis, position)
print("--> Axis " + str(axis) + " is moving towards position " + str(position) + "mm")
mm.waitForMotionCompletion()
print("--> Axis " + str(axis) + " is at position " + str(position) + "mm")
### Getting position for axis 1
print("--> Read the position of axis " + str(axis))
actualPosition = mm.getActualPositions(axis)
print("--> Actual position is: " + str(actualPosition))
### Controlling any other axis will yield an error:
try:
print("--> Controlling an axis that doesn't exist..")
mm.moveToPosition(2, position)
except Exception as e:
print (e)
print("Example Complete!")
(V2) powerSwitch.py
import sys
import time
sys.path.append("../..")
from MachineMotion import *
### This Python example control a power switch module on MachineMotion v2. ###
mm = MachineMotionV2()
deviceNetworkId = 7
### Set the power switch
print("--> Turning power switch on")
mm.setPowerSwitch(deviceNetworkId, POWER_SWITCH.ON)
time.sleep(3)
print("--> Turning power switch off")
mm.setPowerSwitch(deviceNetworkId, POWER_SWITCH.OFF)
time.sleep(3)
print("--> Example Complete")
(V2) pushButton.py
import sys
import time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases different uses for a push button module on MachineMotion v2. ###
mm = MachineMotionV2()
### Define the module and button you would like to monitor.
deviceNetworkId = 5
blackButton = PUSH_BUTTON.COLOR.BLACK
whiteButton = PUSH_BUTTON.COLOR.WHITE
### Block the script until a button is pushed:
print("--> Waiting 5 seconds for the white button to be pushed!")
buttonWasPushed = mm.waitOnPushButton(deviceNetworkId, whiteButton, PUSH_BUTTON.STATE.PUSHED, 5)
if buttonWasPushed:
print("--> White button was pushed!")
else:
print("--> waitOnPushButton timed out!")
time.sleep(1)
### Manually read the state of a push button
buttonState = mm.readPushButton(deviceNetworkId, whiteButton)
print("--> Reading from white push button: " + buttonState)
time.sleep(2)
### Define a callback to process push button status
def templateCallback(button_state):
print("--> templateCallback: Black push button on module: " + str(deviceNetworkId) + " has changed state.")
if button_state == PUSH_BUTTON.STATE.PUSHED :
print("--> Black push button has been pushed.")
elif button_state == PUSH_BUTTON.STATE.RELEASED :
print("--> Black push button has been released.")
### You must first bind the callback function!
mm.bindPushButtonEvent(deviceNetworkId, blackButton, templateCallback)
print("--> Push the black button to trigger event! Press ctrl-c to exit")
while True:
time.sleep(0.5)
(V2) setAcceleration.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures system acceleration for MachineMotion v2. ###
mm = MachineMotionV2()
acceleration = 500 # The max acceleration [mm/s^2] that all subsequent moves will move at
mm.setAcceleration(acceleration)
print("Global acceleration set to " + str(acceleration) + "mm/s^2.")
(V2) setPosition.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to set actuator position with MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = 1
mm.configServo(axis, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
# Home the actuator
print("Axis " + str(axis) + " will home")
mm.moveToHome(axis)
mm.waitForMotionCompletion()
print("Axis " + str(axis) + " homed")
### Perform asolute moves with different reference points ###
print("Absolute Moves are referenced from home")
position = 100
mm.moveToPosition(axis, position)
mm.waitForMotionCompletion()
print("Axis " + str(axis) + " is " + str(position) + "mm away from home.")
# Change the reference point to the current position
mm.setPosition(axis, 0)
print("Absolute moves on axis " + str(axis) + " are now referenced from " + str(position) + "mm from home. ")
time.sleep(2)
# Move again
position2 = 30
print("Now moving to absolute position " + str(position2) + " mm, referenced from location 'setPosition' was called")
mm.moveToPosition(axis, position2)
mm.waitForMotionCompletion()
print("Axis " + str(axis) + " is now " + str(position2) + "mm from reference position and " + str(position + position2) + "mm from home")
(V2) setSpeed.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example configures system speed for MachineMotion v2. ###
mm = MachineMotionV2()
speed = 500 # The max speed [mm/s] that all subsequent moves will move at
mm.setSpeed(speed)
print("Global speed set to " + str(speed) + "mm/s.")
(V2) stopAllMotion.py
import sys, time
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to stop motion on MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = 1
mm.configServo(axis, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
# Configure Move Parameters
speed = 200
mm.setSpeed(speed)
# Begin Relative Move
distance = 1000
mm.moveRelative(axis, distance)
print("Axis " + str(axis) + " is moving " + str(distance) + "mm")
# This move should take 5 seconds to complete (distance/speed). Instead, we wait 2 seconds and then stop the machine.
time.sleep(2)
mm.stopAllMotion()
print("Axis " + str(axis) + " stopped.")
(V2) waitForMotionCompletion.py
import sys
sys.path.append("../..")
from MachineMotion import *
### This Python example showcases how to wait for actuator motion completion on MachineMotion v2. ###
mm = MachineMotionV2()
# When starting a program, one must remove the software stop before moving
print("--> Removing software stop")
mm.releaseEstop()
print("--> Resetting system")
mm.resetSystem()
# Configure the actuator
axis = 1
mm.configServo(axis, MECH_GAIN.timing_belt_150mm_turn, DIRECTION.NORMAL, 5.0)
# Move the axis by 100mm
distance = 100
print("Moving %d mm!" % distance)
mm.moveRelative(axis, distance)
print("This message gets printed immediately")
mm.waitForMotionCompletion()
print("This message gets printed once machine has finished moving")