Bibliothèque de pièces

ST-VS-001-0000
Remote Camera Kit
Vention's Remote Camera Kit allows users to effortlessly monitor their applications, machines and setups. This kit features an adjustable articulated arm as well as a camera that can be pivoted in order to achieve the best viewing angle. This kit should be used in conjuction with MachineMotion 2 and interfaces with it using a single connector. A subscription to one of Vention's Software bundles is required (Pro, Business or Enterprise).
| Dessin technique | |
|---|---|
| Dessin technique | |
| Modèle 2D | |
| Modèle 3D |
| Documentation technique | |
|---|---|
| Documentation technique | |
| Get Started : RemoteView |
Vous ne trouvez pas ce que vous cherchez ? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Spécifications générales | |
| Numéro de pièce | ST-VS-001-0000 |
| Prix unitaire | $445.00 USD |
| Poids | 1.02 kg |
| Dimensions (L x l x H) | 200 x 90 x 231 mm |
| Matériau | 6061-T6 Aluminum & Plastic |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Ingress Protection Rating | IP66 |
| Cable Length | 5000 mm |
| Resolution | 1080P HD 5MP |
| Lens | 3.6 mm wide angle |
| Compression | H.265, H.264 |
| Video frame rate | 1-25 fps |
| Field of view | 90 degrees |
| Color | Black |
| Features | Auto Backlight Compensation, Auto White Balance |
Questions sur cette pièce ?
Publiez une question sur le forum communautaire de Vention pour obtenir des informations sur cette pièce.