• Resource Library
  • Applications
  • Selecting a Conveyor
Download doc
Related Resources:
  • MachineApp - Path following
  • Path Following Datasheet
  • Designing Machine Tending Equipment v2
  • Industrial Robot Palletizer End-of-Arm Tools
  • Doosan Box Erector Datasheet
See all Applications Resources
Back to resource library
Datasheet Updated: Friday, November 18th 2022

Selecting a Conveyor

Contents

  • Overview
  • Conveyor types
    • Belt Conveyors
    • Roller Conveyors
  • Conveyor drive types
    • AC Motors
    • Servo Motors
  • Conveyor accessories
  • Comparing the specs
    • Conveyor type with stepper motor drive type
    • Conveyor type with AC motor and VFD drive type
  • Operating Conditions

Overview

This Vention Design Tip features a comprehensive guide on selecting the appropriate conveyor product for your application based on your speed and load requirements. Vention’s roller and belt conveyors are both featured in this document, along with two different drive types: Stepper Motor and AC motor with VFD.
All components are available in Vention’s 3D Machine Builder and can be added to any assembly. All Conveyor applications can be coupled with Vention’s MachineMotion controller and MachineApps.


Conveyor types

Belt Conveyors

  • 2200 Belt Conveyor Datasheet
  • 3200 Belt Conveyor Datasheet

Roller Conveyors

  • 585 Roller Conveyor Datasheet
  • 855 Roller Conveyor Guide
  • 1395 Roller Conveyor Guide

Conveyor drive types

AC Motors

  • AC Motor and VFD Guide

Servo Motors

  • Servo Motor Specs
  • MachineMotion 2 Specs

Conveyor accessories

  • Accessories
  • Gearboxes
    • 5:1 Planetary Inline (MO-PT-001-0001)
    • 5:1 Right-Angle (MO-PT-001-0003)
  • AC Motors and VFDs

Comparing the specs

Conveyor type with stepper motor drive type

Drive type Gearbox 2200 Belt 3200 Belt 585 Roller 855 Roller 1395 Roller
Large Servo Motor None (default) Max speed: 2500 mm/s
Max load (pull / push):
36 kg / 18 kg
N/A Max speed: 2500 mm/s
Max load: 30 kg
Max speed: 2000 mm/s
Max load: 440 kg
Max speed: 2000 mm/s
Max load: 440 kg
Large Servo Motor 5:1 Exceeds rated load N/A *Not recommended
Max speed: 500 mm/s
Max load: 30 kg
*Not recommended
Max speed: 400 mm/s
Max load: 440 kg
*Not recommended
Max speed: 400 mm/s
Max load: 440 kg

*******Not recommended since load is limited by belt slippage. Adding extra gear reduction simply decreases top speed while having no effect on driving force.
Note: Maximum payload cannot be achieved at maximum speed, and vice versa. See curves in individual conveyor datasheets for more details.

Conveyor type with AC motor and VFD drive type

Drive Type Gearbox 2200 Belt 3200 Belt 585 Roller 855 Roller 1395 Roller
AC Motor (3:1 gearbox) 3:1 (default) Max speed: 700 mm/s
Max load (pull / push):
36 kg / 18 kg
N/A Max speed: 1500 mm/s
Max load: 30 kg
Max speed: 1200 mm/s
Max load: 440 kg
Max speed: 1200 mm/s
Max load: 440 kg
AC Motor (8:1 gearbox) 8:1 (default) N/A Max speed: 860
mm/s
Max payload (pull / push): 45 kg
N/A N/A N/A
AC Motor (10:1 gearbox) 10:1 N/A Max speed: 688 mm/s
Max payload (pull / push): 75 kg
N/A N/A N/A
AC Motor (15:1 gearbox) 15:1 N/A Max speed: 459 mm/s
Max payload (pull / push): 125kg
N/A N/A N/A

For more detailed information, take a look at the tech doc of each conveyor.

Operating Conditions

Control and configuration options:

  1. Simple manual On/Off is possible with the AC Motor and VFD product
  2. Programmable On/Off is possible with stepper motors, and AC Motor when paired with a Machine Motion
  3. Precision distance control only possible through MachineMotion with Stepper Motors
  4. It is possible to have an Analog sensor feedback control through VFD

Conveyor Lengths and Widths:

Here are the offered lengths and widths of conveyors. You can also refer to the applicable technical document for a more detailed table of each length available per width

Available conveyor length
  1. Dorner 2200: 585, 765, 945, 1125, 1305, 1530, 1710, 1890, 2070, 2295, 2475, 2655, 2835, 3060, 3240mm
  2. Dorner 3200: 945, 1125, 1305, 1530, 1710, 1890, 2070, 2295, 2475, 2655, 2835, 3060, 3240, 3600, 3825mm

Note: Roller conveyor are set at a 450 mm increment

Available conveyor width
  1. Dorner 2200: 152, 305, 457, 610mm
  2. Dorner 3200: 305, 610, 914, 1219mm
  3. O-Ring Roller: 585 mm nominal, 495mm actual
  4. HD Roller: 855 & 1395 mm nominal, 804 & 1344 mm actual

Was this information helpful?

Still need help?

Ask the User Forum Contact support
vention-logo-sm

Simplified Machine Design for Everyone.

Book a Demo

Email: info@vention.cc

Call: +1-800-940-3617

© Vention 2023 | Terms | Privacy