vention-logo-sm
Official Design Library
UR10e Mobile Welding Cart - Dual Table

UR10e Mobile Welding Cart - Dual Table

Vention official

This design features a mobile welding cart tailored for the Universal Robots UR10e cobot, integrating dual 48″ × 30″ (1219 × 762 mm) welding tables mounted on a rigid T‑slot aluminum frame with heavy‑duty caster wheels for shop‑floor mobility. The setup includes a pedestal mount compatible with the UR10e, two welding‑table surfaces featuring a ⅝″‑hole grid for flexible fixturing, and leveling caster feet for secure positioning. Designed for ease of deployment and optimized for automated welding cells, it gives you mobility, stability, and flexibility in one package. Overall dimensions are approximately 990 × 2457 × 1802 mm, with a total weight of about 360.3 kg. All components shown are included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-WD-412776
Weight360.26 kg
Dimensions (L x W x H)990 x 2457 x 1802 mm
ApplicationManufacturing
Assembly Time11:37

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image8
Part Strong Hand Tool 48'' x 30'' Welding Table Top with 5/8'' Holes image
Strong Hand Tool 48'' x 30'' Welding Table Top with 5/8'' HolesPR-SH-001-0001 - 1219 X 762 X 76 mmShips next day
2
Part Smooth Robotics SmoothTool for UR3e - UR16e image
Smooth Robotics SmoothTool for UR3e - UR16ePR-SR-001-0001 - 110 X 175 X 80 mmShips next day
1
Part Smooth Robotics Arc Control Box image
Smooth Robotics Arc Control BoxPR-SR-010-0001 - 235 X 310 X 110 mmShips next day
1
Part Universal Robots UR10e Collaborative Robot Arm image
Universal Robots UR10e Collaborative Robot ArmPR-UR-010-0000 - 915 X 760 X 485 mmShips in 3 weeks
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
4
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
5
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
1
Part 90x90mm (765mm) Aluminum Extrusion image
90x90mm (765mm) Aluminum ExtrusionST-EXT-005-0765 - 765 X 90 X 90 mmShips next day
8
Part 45mm x 90mm In-Line Mounting Block for Right Angle Connections  image
45mm x 90mm In-Line Mounting Block for Right Angle Connections ST-GP-002-0004 - 90 X 45 X 22 mmShips in 10 days
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
20
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part Robot Plate Adaptor for 5/8'' Welding Table Top image
Robot Plate Adaptor for 5/8'' Welding Table TopST-RB-053-0001 - 268 X 268 X 21 mmShips next day
1
Part Leg Adaptor Plates for 5/8" Welding Table image
Leg Adaptor Plates for 5/8" Welding TableST-RB-053-0002 - 133 X 146 X 48 mmShips next day
2
Part Multi-Robot Mounting Plate 225 x 225 mm image
Multi-Robot Mounting Plate 225 x 225 mmST-RB-100-0225__3 - 223 X 223 X 22 mmShips next day
1
Part Caster Wheel Mounting Plate image
Caster Wheel Mounting PlateST-SP-010-0003 - 125 X 88 X 12 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
136
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
38
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
95
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
17
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
5
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
3
Part M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips next day
5
Part M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1030 - 38 X 13 X 13 mmShips next day
5
Part M8-1.25 x 25mm  Flat Head Screw image
M8-1.25 x 25mm Flat Head ScrewHW-FN-015-0025 - 25 X 16 X 16 mmShips next day
17
Part M8-1.25 x 40mm  Flat Head Screw image
M8-1.25 x 40mm Flat Head ScrewHW-FN-015-0040 - 40 X 16 X 16 mmShips next day
34
Part M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-0035 - 45 X 16 X 16 mmShips next day
9
Part M10 x 1.5 Zinc Plated High Strength Hex Nut With Locking Patch image9
Part M10 Washer with 30mm Outside Diameter image
M10 Washer with 30mm Outside DiameterHW-WS-002-0002 - 30 X 30 X 2 mmShips in 9 days
9

$70,607.53 USD

Similar Parts
    UR10e Mobile Welding Cart - Dual Table | Vention