vention-logo-sm
Community Designs
Tube Cutter - Tiger Stop

Tube Cutter - Tiger Stop

Community design

Automated pneumatic tube cutter with 300mm pusher and 100mm tube holder

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-55169
Weight89.74 kg
Dimensions (L x W x H)571 x 1861 x 1154 mm
ApplicationOther Equipment
Assembly Time08:49

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Pneumatic Air Preparation Station image
Pneumatic Air Preparation StationCA-AP-001-0001 - 72 X 125 X 201 mmObsolete
1
Part 2-Valve Pneumatic Manifold image
2-Valve Pneumatic ManifoldCA-CO-001-0002 - 200 X 178 X 77 mmObsolete
1
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Digital IO Module image
Digital IO ModuleCE-MD-001-0001 - 180 X 110 X 26 mmObsolete
1
Part Pneumatic and Electric Actuator Push Block image
Pneumatic and Electric Actuator Push BlockHW-CY-002-0001 - 25 X 88 X 33 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
9
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
10
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
8
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
1
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
1
Part Compact Double-Acting Pneumatic Actuator, 300mm Stroke image
Compact Double-Acting Pneumatic Actuator, 300mm StrokeMO-AR-001-0300 - 436 X 45 X 68 mmShips next day
1
Part Guided Double-Acting Pneumatic Actuator, 100mm Stroke image
Guided Double-Acting Pneumatic Actuator, 100mm StrokeMO-AR-002-0100 - 198 X 166 X 91 mmShips next day
1
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
1
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
9
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
2
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
2
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
1
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
1
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
6
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
1
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
4
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
2
Part 45x90mm (945mm) Aluminum Extrusion image
45x90mm (945mm) Aluminum ExtrusionST-EXT-002-0945 - 945 X 45 X 90 mmShips next day
3
Part 45x90mm (990mm) Aluminum Extrusion image
45x90mm (990mm) Aluminum ExtrusionST-EXT-002-0990 - 990 X 45 X 90 mmShips next day
4
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
4
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
2
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days
2
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
60
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.1176 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
263
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
259
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
2

$7,487.08 USD

Similar Parts