Seeking feedback
sand arm
![sand arm](https://assets.vention.io/uploads/design/snapshot/381649/untitled-design.png)
Seeking feedback
sand arm
$60,311.09 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-381649 v22 |
Weight | 60.8 kg |
Dimensions (L x W x H) | 835 x 682 x 901 mm |
Unit price | $60,311.09 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 6:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-381649 v22 |
Weight | 60.8 kg |
Dimensions (L x W x H) | 835 x 682 x 901 mm |
Unit price | $60,311.09 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 6:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback