Large Corner Workstation (customized)
![Large Corner Workstation (customized)](https://assets.vention.io/uploads/design/snapshot/376937/large-corner-workstation-customized.png)
Large Corner Workstation (customized)
$8,195.41 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-376937 v3 |
Weight | 251.0 kg |
Dimensions (L x W x H) | 2757 x 2931 x 2021 mm |
Unit price | $8,195.41 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 21:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-376937 v3 |
Weight | 251.0 kg |
Dimensions (L x W x H) | 2757 x 2931 x 2021 mm |
Unit price | $8,195.41 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 21:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback