UR16e Base for MiR 100/200

UR16e Base for MiR 100/200

By: User badge
$60,875.70 USD
Universal Robots UR16e base and small frame directly mounted to MiR 100 or MiR200. The UR Controller can be mounted on a bracket in a secure position under the base, and the UR Pendant as well on another bracket at the rear of the frame. Refer to MiR user manuals to ensure CoM is within the specified range for safe operation at different payloads.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-48883 v19
Weight 75.2 kg
Dimensions (L x W x H) 996 x 625 x 1301 mm
Unit price $60,875.70 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 9:01

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-48883 v19
Weight 75.2 kg
Dimensions (L x W x H) 996 x 625 x 1301 mm
Unit price $60,875.70 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 9:01

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers