4 Axis Cartesian Palletizer with Infeed - Single Pallet
4 Axis Cartesian Palletizer with Infeed - Single Pallet
$111,331.03 USD
Vention 4 axis Cartesian Palletizer gantry robot that includes the frame, actuators, infeed conveyor, controls, servos, sensors, gripper, and safety devices.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CR-297940 v28 |
Weight | 772.1 kg |
Dimensions (L x W x H) | 2672 x 2547 x 4106 mm |
Unit price | $111,331.03 USD |
Use case | Packaging |
Application | Cartesian Palletizer |
Assembly time | 52:52 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CR-297940 v28 |
Weight | 772.1 kg |
Dimensions (L x W x H) | 2672 x 2547 x 4106 mm |
Unit price | $111,331.03 USD |
Use case | Packaging |
Application | Cartesian Palletizer |
Assembly time | 52:52 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers