Fanuc Box Erector - Area Scanner
Fanuc Box Erector - Area Scanner
$107,392.41 USD
Vention's Cobot Box Erector is a great solution for your high mix case forming need. The robot can erect box from 250x250x120mm to 400x400x300mm at a rate of up to 5 boxes per minute. The machine system comes as a kit, 3 area scanners, a Fanuc CRX10iA/L robot, a box magazine, a taping system and a vacuum-based gripper. The Fanuc Box Erector can be integrated upstream of a Cobot Palletizer.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-BE-288120 v5 |
Weight | 360.1 kg |
Dimensions (L x W x H) | 2218 x 2758 x 3465 mm |
Unit price | $107,392.41 USD |
Use case | Packaging |
Application | Box Erecting |
Assembly time | 35:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-BE-288120 v5 |
Weight | 360.1 kg |
Dimensions (L x W x H) | 2218 x 2758 x 3465 mm |
Unit price | $107,392.41 USD |
Use case | Packaging |
Application | Box Erecting |
Assembly time | 35:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers