FANUC CRX on Mobile Pedestal
FANUC CRX on Mobile Pedestal
$61,672.10 USD
Mobile pedestal with FANUC CRX-10iA/L. Custom mounting brackets are installed on the pedestal to fix the controller and the pendant. Four (4) caster wheels can allow the operator to easily move the pedestal. All parts shown are included. This configuration is for collaborative use only. If you want to use the robot at full speed, please contact Vention to confirm the stability of the pedestal.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-137442 v46 |
Weight | 102.8 kg |
Dimensions (L x W x H) | 1066 x 918 x 1847 mm |
Unit price | $61,672.10 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 8:27 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-137442 v46 |
Weight | 102.8 kg |
Dimensions (L x W x H) | 1066 x 918 x 1847 mm |
Unit price | $61,672.10 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 8:27 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers