Dual Conveyor Packing Station with a SCARA Robot
Dual Conveyor Packing Station with a SCARA Robot
$39,724.03 USD
This robot cell is designed for packing and unpacking products. For packing applications, the parts are moved down a conveyor and the EPSON robot then picks them up, and places them into boxes after they are detected by the upstream sensor. Once the boxes are filled, the boxes are moved down another conveyor and can be placed on a cart to be brought to the next station. Vision system not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-123768 v15 |
Weight | 308.5 kg |
Dimensions (L x W x H) | 3256 x 1910 x 2127 mm |
Unit price | $39,724.03 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 21:34 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-123768 v15 |
Weight | 308.5 kg |
Dimensions (L x W x H) | 3256 x 1910 x 2127 mm |
Unit price | $39,724.03 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 21:34 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers