UR5 Base for MiR 100/200 with Base Paneling
UR5 Base for MiR 100/200 with Base Paneling
$1,728.28 USD
Universal Robots UR5 base and small frame directly mounted to MiR100 or MiR200. The UR Controller can be mounted on a bracket in a secure position under the base. The base in enclosed on all sides with White Acrylic panels, giving it a clean finished look.
Refer to MiR user manuals to ensure CoM is within the specified range for safe operation at different payloads.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121601 v8.11 |
Weight | 61.8 kg |
Dimensions (L x W x H) | 765 x 450 x 635 mm |
Unit price | $1,728.28 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 4:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121601 v8.11 |
Weight | 61.8 kg |
Dimensions (L x W x H) | 765 x 450 x 635 mm |
Unit price | $1,728.28 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 4:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers