Vacuum Area Gripper with Foam for FANUC CRX - FQE 220x80mm

Vacuum Area Gripper with Foam for FANUC CRX - FQE 220x80mm

$1,579.34 USD
Ships in 7 days
Flexible large-area gripper for handling products regardless of size and geometry. Typically used for Pick & Place applications or end-of-line packaging in intralogistics, for the handling of products in the automotive, glass or electronics sector. Energy-efficient, integrated vacuum generation ensures low operating costs. Includes a silencer for minimum noise emission and integrated control valves for suction and blow-off function. The foam vacuum area is 220mm x 80mm. Directly compatible with the FANUC CRX-10ia & CRX-10ia/L robots. Foam type: O10. Grid: 16x16.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number PR-SZ-001-0579
Weight 1.07 kg
Dimensions (L x W x H) 82.0 x 220.0 x 95.0 mm
Unit Price $1,579.34 USD

Technical Specifications

Spec Attribute Spec Value
Grip Force 160 N
Compatible With FANUC CRX-10ia & CRX-10ia/L
Have a question about this part?
Ask in the forum! Go to the forum