![Universal Robots Field Evaluation Service for Canada (CSA SPE 1000)](https://assets.vention.io/parts/images/PR-UR-800-0001/universal-robots-field-evaluation-service-for-canada-csa-spe-1000.png)
Universal Robots Field Evaluation Service for Canada (CSA SPE 1000)
$720.00 USD
Ships in 5 days
Canadian electrical safety certification for UR 3, 5, 10, 16, 20 and 30 by a third party inspection body.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-UR-800-0001 |
Weight | 0.1 kg |
Unit Price | $720.00 USD |
Compatible Parts
![FANUC M-20iD/35 Industrial Robot Arm FANUC M-20iD/35 Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-035-0003/thumb_fanuc-m-20id-35-kit.png)
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
![Doosan M1013 Collaborative Robot Doosan M1013 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0601/thumb_doosan-m1013-collaborative-robot.png)
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
![Epson T6-B602SS Epson T6-B602SS](https://assets.vention.io/parts/images/PR-EP-001-0079/thumb_epson-t6-b602ss.png)
Epson T6-B602SS
PR-EP-001-0079
![Doosan H2515 Collaborative Robot Doosan H2515 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0505/thumb_doosan-h2515-collaborative-robot.png)
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
![Doosan H2017 Collaborative Robot Doosan H2017 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0506/thumb_doosan-h2017-collaborative-robot.png)
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
![FANUC CRX-10iA/L Collaborative Robot Arm FANUC CRX-10iA/L Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0500/thumb_fanuc-crx-10ia-l-collaborative-robot.png)
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
![FANUC CRX-10iA Collaborative Robot Arm FANUC CRX-10iA Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0501/thumb_fanuc-crx-10ia-collaborative-robot.png)
FANUC CRX-10iA Collaborative Robot Arm
PR-FA-001-0501
![FANUC M-710iC/45M Industrial Robot Arm FANUC M-710iC/45M Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-045-0003/thumb_fanuc-m-710ic-45m-kit.png)
FANUC M-710iC/45M Industrial Robot Arm
RA-FA-045-0003