
Robot Calibration Flange
$200.90 USD
Ships in 3 days
The Robot calibration flange is one of the two components necessary for Robot calibration. Easy to install, with a ISO 50 bolt pattern making it compatible with UR, FANUC and Doosan cobots. To have a full Robot Calibration Tool kit, you will need one or more Robot Calibration Interfaces.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-020-0003 |
Weight | 0.25958 kg |
Dimensions (L x W x H) | 75.0 x 22.5 x 105.0 mm |
Unit Price | $200.90 USD |
Material | 6061-T6 |
Surface finish | Black Anodize |
Technical Specifications
Spec Attribute | Spec Value |
---|