Machine Tending Robot Calibration Flange
$266.04 USD
Ships in 3 days
The Machine Tending Robot Calibration Flange allows a simple drawer opening and closing solution for a machine tending application as well as the use of the Robot Calibration Flange, allowing for simultaneous calibration and drawer opening without requiring disassembly. Best used with round-extrusion handles.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-020-0005 |
Weight | 0.272 kg |
Dimensions (L x W x H) | 115.95 x 20.0 x 122.5 mm |
Unit Price | $266.04 USD |
Material | 6061-T6 |
Surface finish | Black Anodize |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
SCHUNK Large Collaborative Electric Gripper for UR
PR-SK-001-0549
SCHUNK Small Collaborative Electric Gripper for UR
PR-SK-001-0059
Cobot Palletizer 100mm Wrist Extension
ST-RB-029-0100
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001