![Keyence PR-G M18 NPN/PNP Diffuse Sensor (Sn 500)](https://assets.vention.io/parts/images/CE-SN-007-0007/m18-keyence-bipolar-diffuse-sensor-sn-500.png)
Keyence PR-G M18 NPN/PNP Diffuse Sensor (Sn 500)
$172.15 USD
Ships next day
M18 bipolar diffuse photo-electric proximity sensor. Utilizes non-visible light to detect objects that are present close to the lens. Range is 500 mm. Includes a 5-meter long cable with connector for the Digital IO Module v2 (CE-MD-001-0000__2).
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SN-007-0007 |
Weight | 0.073 kg |
Dimensions (L x W x H) | 110.0 x 110.0 x 30.0 mm |
Unit Price | $172.15 USD |
Material | Stainless Steel |
Compatible Parts
![M18 Sensor Bracket M18 Sensor Bracket](https://assets.vention.io/parts/images/CE-HW-001-0003__2/thumb_m18-sensor-bracket.png)
M18 Sensor Bracket
CE-HW-001-0003 v2