Hydraulic Lift Assembly, Manual

Hydraulic Lift Assembly, Manual

MO-HY-001-0001
supplied by Vention
$1,384.62 USD
Ships next day
This hydraulic lift assembly includes 4 Bucher Hydraulics cylinders attached to a Bucher Hydraulics manual pump, along with all the brackets to mount them to Vention extrusions. Each cylinder is capable of lifting 112.5kg with a total of 450kg for the entire system. Cylinder stroke is 305mm. Maximum operating range should be kept under 80% of total stroke to ensure optimum stability. The hydraulic hoses allow for two of the cylinders to be mounted max 2430mm from the pump, and the other two must be a max. 1530mm from the pump. Assembly instructions for the brackets on the pump and cylinders are included in the 2D drawing.
QTY:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number MO-HY-001-0001
Weight 15.6 kg
Dimensions (L x W x H) 0.0 x 0.0 x 0.0 mm
Unit Price $1,384.62 USD
Material Steel, Aluminum and Rubber
Surface finish N/A

Technical Specifications

Spec Attribute Spec Value
Load Capacity 4410 N
Stroke 305 mm
Included in the Box
  • 16x M8 x 14mm Screw - (HW-FN-003-0014)
  • 20x M8 Drop-in Spring Loaded T-Nut (HW-FN-002-0001)
  • 4x M8 x 18mm Screw (HW-FN-003-0018)

General Specifications

Spec Attribute Spec Value
Part Number MO-HY-001-0001
Weight 15.6 kg
Dimensions (L x W x H) 0.0 x 0.0 x 0.0 mm
Unit Price $1,384.62 USD
Material Steel, Aluminum and Rubber
Surface finish N/A

Technical Specifications

Spec Attribute Spec Value
Load Capacity 4410 N
Stroke 305 mm
Included in the Box
  • 16x M8 x 14mm Screw - (HW-FN-003-0014)
  • 20x M8 Drop-in Spring Loaded T-Nut (HW-FN-002-0001)
  • 4x M8 x 18mm Screw (HW-FN-003-0018)
Have a question about this part?
Ask in the forum! Go to the forum