![Brackets for 71mm Wide Cable Drag Chain](https://assets.vention.io/parts/images/MO-DC-002-0001/brackets-for-71mm-wide-cable-drag-chain.png)
Brackets for 71mm Wide Cable Drag Chain
$45.60 USD
Ships next day
Pair of polyamide brackets for 71mm wide cable drag chain. Each drag chain requires one pair.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-DC-002-0001 |
Weight | 0.116 kg |
Dimensions (L x W x H) | 0.0 x 74.0 x 35.0 mm |
Unit Price | $45.60 USD |
Material | Polyamide |
Surface finish | Matte black |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Light-Duty Fasteners | 2 x HW-FN-003-0008 , 2 x HW-FN-002-0001 |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585