Planetary Reduction Gearbox, 5:1

Planetary Reduction Gearbox, 5:1

$394.32 USD
Ships next day
This gearbox is equipped with a 5:1 planetary gear reduction. The gearbox has a input and output which match all other Vention NEMA 34 products allowing it to be installed in any power-train. Gearbox output will have 5 times the torque of the input device.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number MO-PT-001-0001
Weight 2.124 kg
Dimensions (L x W x H) 130.0 x 86.0 x 86.0 mm
Unit Price $394.32 USD
Material Steel & Aluminum
Surface finish Black Paint and Anodization

Technical Specifications

Spec Attribute Spec Value
Max Torque 45 Nm
Included in the Box
  • 4x HW-FN-005-0020
Compatible With All Vention actuators and motors
Have a question about this part?
Ask in the forum! Go to the forum