![225x180mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0030/225x180mm-gantry-plate.png)
225x180mm Gantry Plate
$123.44 USD
Ships next day
Medium aluminum gantry plate enabling linear motion by connecting Vention roller wheels or linear bearings.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0030 |
Weight | 1.124 kg |
Dimensions (L x W x H) | 180.0 x 225.0 x 12.0 mm |
Unit Price | $123.44 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![GF Nylon Concentric Roller GF Nylon Concentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0028/thumb_gf-nylon-concentric-roller.png)
GF Nylon Concentric Roller
MO-LM-001-0028
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![GF Nylon Eccentric Roller GF Nylon Eccentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0027/thumb_gf-nylon-eccentric-roller.png)
GF Nylon Eccentric Roller
MO-LM-001-0027
![45mm x 45mm Aluminum Gusset 45mm x 45mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0001/thumb_die-cast-gusset.png)
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
![Timing Belt Actuator (585mm) Timing Belt Actuator (585mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
![16mm Linear Bearing with Housing 16mm Linear Bearing with Housing](https://assets.vention.io/parts/images/MO-LM-010-0001/thumb_16mm-linear-bearing-with-housing.png)
16mm Linear Bearing with Housing
MO-LM-010-0001