![Stainless Steel Panel, 14 Ga. [1.99mm]](https://assets.vention.io/parts/images/ST-PN-018-0003/stainless-steel-panel-14-ga-1-99mm.png)
Stainless Steel Panel, 14 Ga. [1.99mm]
$43.70 USD / sq. ft.
Ships in 7 days
304 stainless steel is a versatile corrosion-resistant metal. This stainless sheet sheet can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts. Panel is brushed on one side only.
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-018-0003 |
Weight | 1.42 kg |
Dimensions (L x W x H) | 305.0 x 305.0 x 1.99 mm |
Unit Price | $43.70 USD |
Material | 304 Stainless Steel |
Surface finish | #4 |
Compatible Parts
![HDPE Panel, White 3/8'' [9.52mm] HDPE Panel, White 3/8'' [9.52mm]](https://assets.vention.io/parts/images/ST-PN-001-0003__2/thumb_hdpe-panel-white-1-4-6-35mm.png)
HDPE Panel, White 3/8'' [9.52mm]
ST-PN-001-0005
![Panel Retainers Panel Retainers](https://assets.vention.io/parts/images/ST-PN-007-0001/thumb_panel-retainers.png)
Panel Retainers
ST-PN-007-0001
![Brushed Aluminum Panel, 1/8'' [3.18mm] Brushed Aluminum Panel, 1/8'' [3.18mm]](https://assets.vention.io/parts/images/ST-PN-016-0001/thumb_brushed-aluminum-panel-1-8-3-18mm.png)
Brushed Aluminum Panel, 1/8'' [3.18mm]
ST-PN-016-0001
![Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]](https://assets.vention.io/parts/images/ST-PN-011-0001/thumb_hdpe-panel-black-3-8-9-5mm.png)
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]
ST-PN-011-0001
![HDPE Panel, Black 1/8'' [3.18mm] HDPE Panel, Black 1/8'' [3.18mm]](https://assets.vention.io/parts/images/ST-PN-001-0004__2/thumb_hdpe-panel-black-1-4-6-35mm.png)
HDPE Panel, Black 1/8'' [3.18mm]
ST-PN-001-0007
![5052-H32 Aluminum Sheet, 12 Ga. [2.05mm] 5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]](https://assets.vention.io/parts/images/ST-PN-015-0001/thumb_5052-h32-aluminum-sheet-12-ga-2-05mm.png)
5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]
ST-PN-015-0001
![HDPE Panel, White 1/8'' [3.18mm] HDPE Panel, White 1/8'' [3.18mm]](https://assets.vention.io/parts/images/ST-PN-001-0003__2/thumb_hdpe-panel-white-1-4-6-35mm.png)
HDPE Panel, White 1/8'' [3.18mm]
ST-PN-001-0006
![5052-H32 Aluminum Sheet, 14 Ga. [1.63mm] 5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]](https://assets.vention.io/parts/images/ST-PN-015-0002/thumb_5052-h32-aluminum-sheet-14-ga-1-63mm.png)
5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]
ST-PN-015-0002
![5052-H32 Aluminum Sheet, 16 Ga. [1.29mm] 5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]](https://assets.vention.io/parts/images/ST-PN-015-0003/thumb_5052-h32-aluminum-sheet-16-ga-1-29mm.png)
5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]
ST-PN-015-0003
![Stainless Steel Panel, 11 Ga. [3.13mm] Stainless Steel Panel, 11 Ga. [3.13mm]](https://assets.vention.io/parts/images/ST-PN-018-0001/thumb_stainless-steel-panel-11-ga-3-13mm.png)
Stainless Steel Panel, 11 Ga. [3.13mm]
ST-PN-018-0001