UR10e stand Heavy-Duty

UR10e stand Heavy-Duty

By:
$2,347.64 CAD

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-48918 v14
Weight 30.1 kg
Dimensions (L x W x H) 845 x 818 x 538 mm
Unit price $2,347.64 CAD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 5:20

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-48918 v14
Weight 30.1 kg
Dimensions (L x W x H) 845 x 818 x 538 mm
Unit price $2,347.64 CAD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 5:20

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback