[RUC] Robot Pedestal

[RUC] Robot Pedestal

By: User badge
$1,708.71 USD

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-9031 v6.1
Weight 24.3 kg
Dimensions (L x W x H) 855 x 756 x 1088 mm
Unit price $1,708.71 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 3:28

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-9031 v6.1
Weight 24.3 kg
Dimensions (L x W x H) 855 x 756 x 1088 mm
Unit price $1,708.71 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 3:28

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback