Assembly Jig Table with Lockable Angles
Assembly Jig Table with Lockable Angles
$3,887.61 USD
Assembly jig with a rotating table for manual assembly operations. The table can lock into 3 different angular position and hold large, flat sheets of material using 4 holding clamps. Each clamp is rated for up to 200kg of holding force. The table has a working surface of 1300mm x 880mm.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-778 v1.8 |
Weight | 64.1 kg |
Dimensions (L x W x H) | 1133 x 1632 x 1637 mm |
Unit price | $3,887.61 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 8:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-778 v1.8 |
Weight | 64.1 kg |
Dimensions (L x W x H) | 1133 x 1632 x 1637 mm |
Unit price | $3,887.61 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 8:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers