3.6m x 3.5m Robot Cell Enclosure
![3.6m x 3.5m Robot Cell Enclosure](https://assets.vention.io/uploads/design/snapshot/72951/36m-x-35m-robot-cell-enclosure.png)
3.6m x 3.5m Robot Cell Enclosure
$10,046.76 USD
Multi purpose modular enclosure with clear polycarbonate panels with 1 access door in the front and 1 double door on the side. All doors are equipped with interlock features that can be connected with your safety systems. roughly 12ft x 12ft
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-72951 v32 |
Weight | 382.6 kg |
Dimensions (L x W x H) | 5625 x 3421 x 2350 mm |
Unit price | $10,046.76 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 13:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-72951 v32 |
Weight | 382.6 kg |
Dimensions (L x W x H) | 5625 x 3421 x 2350 mm |
Unit price | $10,046.76 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 13:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers