2.8m x 2.6m Polycarbonate enclosure with 1x access door and 1x full length door
2.8m x 2.6m Polycarbonate enclosure with 1x access door and 1x full length door
$8,513.99 USD
Multi purpose modular enclosure with clear polycarbonate panels with 1 access door in the front and 1 full length door in the back. All doors are equipped with interlock features that can be connected with your safety systems.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-72942 v84 |
Weight | 298.7 kg |
Dimensions (L x W x H) | 2837 x 2672 x 2304 mm |
Unit price | $8,513.99 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 18:26 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-72942 v84 |
Weight | 298.7 kg |
Dimensions (L x W x H) | 2837 x 2672 x 2304 mm |
Unit price | $8,513.99 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 18:26 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers
Be the first to share your question
Sign in to comment