Inspection Jig for Car Door
Inspection Jig for Car Door
$2,690.31 USD
3D scanner jig for car door. Each datum in mounted on a X-Y-Z locator for easy calibration of the jig. Design is for a generic part and must be reviewed to ensure it does not require modifications to fit a custom part geometry. Please contact support@vention.io if assistance is required.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-7132 v6 |
Weight | 50.4 kg |
Dimensions (L x W x H) | 701 x 1470 x 1187 mm |
Unit price | $2,690.31 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 6:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-7132 v6 |
Weight | 50.4 kg |
Dimensions (L x W x H) | 701 x 1470 x 1187 mm |
Unit price | $2,690.31 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 6:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers