Robot Pedestal - 1215mm height
Robot Pedestal - 1215mm height
$1,539.35 USD
Vention robot pedestal for cobots designed with a t-slot aluminum profile, with center point for the robot base at a 1215mm height. Versatile base for different robot brands such as Fanuc, Universal Robots, Doosan, and more. Doosan H series, Fanuc CRX 10 and 20, and URe10 and 16 can all be bolted directly to the top plate of the pedestal, for other models please make sure to include the right robot mounting plate compatible with your robot. Robot is not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-38626 v21 |
Weight | 43.4 kg |
Dimensions (L x W x H) | 405 x 405 x 1215 mm |
Unit price | $1,539.35 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 0:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-38626 v21 |
Weight | 43.4 kg |
Dimensions (L x W x H) | 405 x 405 x 1215 mm |
Unit price | $1,539.35 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 0:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers