Ready to Operate
CRX25iA Rapid Series Fixed Pedestal Palletizer with Safety
Ready to Operate
CRX25iA Rapid Series Fixed Pedestal Palletizer with Safety
$148,127.36 USD
Deploy Vention's CRX25iA palletizer machine within days to your end of line packaging operations. Designed with safety area scanners and a compact base, it includes the hardware and software required to palletize side by side at high throughputs. Configure your machine and increase your production!
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-343527 v6 |
Weight | 415.3 kg |
Dimensions (L x W x H) | 3235 x 1889 x 2063 mm |
Unit price | $148,127.36 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 21:40 |
Ready to Operate Support Bundle
CRX25 Rapid Series Fixed Pedestal Palletizer with Safety [Turnkey]
Bundle includes:
- Turnkey Palletizer
- 3-Day On-Site Deployment
- 3 SKUs programmed by Vention
- 1 hour Training Session
- Remote Support 1-Year Subscription
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-343527 v6 |
Weight | 415.3 kg |
Dimensions (L x W x H) | 3235 x 1889 x 2063 mm |
Unit price | $148,127.36 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 21:40 |
Ready to Operate Support Bundle
CRX25 Rapid Series Fixed Pedestal Palletizer with Safety [Turnkey]
Bundle includes:
- Turnkey Palletizer
- 3-Day On-Site Deployment
- 3 SKUs programmed by Vention
- 1 hour Training Session
- Remote Support 1-Year Subscription
Questions & Answers