Ready to Operate

UR10e Rapid Series Fixed Pedestal Palletizer

Ready to Operate

UR10e Rapid Series Fixed Pedestal Palletizer

By: User badge
$97,500.00 USD
Deploy Vention's UR10e palletizer machine within days to your end of line packaging operations. Designed with a compact base including the hardware and software required to palletize side by side at high throughputs. Configure your machine and increase your production!

0 comments
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number PZ-CB-341905 v9
Weight 306.2 kg
Dimensions (L x W x H) 941 x 1707 x 1444 mm
Unit price $97,500.00 USD
Use case Packaging
Application Cobot Palletizer
Assembly time 14:25

Ready to Operate Support Bundle

UR10 Rapid Series Fixed Pedestal Palletizer [Turnkey]

Bundle includes:

  • Turnkey Palletizer
  • 2-Day On-Site Deployment
  • 3 SKUs programmed by Vention
  • 1 hour Training Session
  • Remote Support 1-Year Subscription

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number PZ-CB-341905 v9
Weight 306.2 kg
Dimensions (L x W x H) 941 x 1707 x 1444 mm
Unit price $97,500.00 USD
Use case Packaging
Application Cobot Palletizer
Assembly time 14:25

Ready to Operate Support Bundle

UR10 Rapid Series Fixed Pedestal Palletizer [Turnkey]

Bundle includes:

  • Turnkey Palletizer
  • 2-Day On-Site Deployment
  • 3 SKUs programmed by Vention
  • 1 hour Training Session
  • Remote Support 1-Year Subscription

Technical Drawings

Technical Documents

Calculators

Questions & Answers