CRX25iA on Profile Guide Linear Rail System – Overhead Sanding
CRX25iA on Profile Guide Linear Rail System – Overhead Sanding
$99,541.64 USD
Fanuc CRX25iA on Vention robot transfer unit driven by a rack and pinion actuator on a 247x247mm aluminum extrusion, guided with high rigidity profile bearings. Sanding tool and robot included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-334834 v3 |
Weight | 432.6 kg |
Dimensions (L x W x H) | 1929 x 3604 x 2703 mm |
Unit price | $99,541.64 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 21:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-334834 v3 |
Weight | 432.6 kg |
Dimensions (L x W x H) | 1929 x 3604 x 2703 mm |
Unit price | $99,541.64 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 21:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers