T-Slot Mounting Table - 1530 x 1080 x 790 mm
![T-Slot Mounting Table - 1530 x 1080 x 790 mm](https://assets.vention.io/uploads/design/snapshot/312098/t-slot-fixturing-table-3.png)
T-Slot Mounting Table - 1530 x 1080 x 790 mm
$3,113.59 USD
Vention mounting table designed with t-slot aluminum extrusions and tabletops . The t-slot enables you to fasten equipment or mount custom hardware onto the table top. Adjust this modular set of hardware to cover your specific needs by clicking on customize! Dimensions: 1530 x 1080 x 790 mm
1 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-312098 v5 |
Weight | 85.2 kg |
Dimensions (L x W x H) | 1564 x 1114 x 791 mm |
Unit price | $3,113.59 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 4:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-312098 v5 |
Weight | 85.2 kg |
Dimensions (L x W x H) | 1564 x 1114 x 791 mm |
Unit price | $3,113.59 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 4:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers