T-Slot Mounting Table - 990 x 540 x 790 mm
T-Slot Mounting Table - 990 x 540 x 790 mm
$1,369.44 USD
Vention mounting table designed with t-slot aluminum extrusions and tabletops . The t-slot enables you to fasten equipment or mount custom hardware onto the table top. Adjust this modular set of hardware to cover your specific needs by clicking on customize!
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-312084 v7 |
Weight | 32.9 kg |
Dimensions (L x W x H) | 1024 x 574 x 791 mm |
Unit price | $1,369.44 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 2:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-312084 v7 |
Weight | 32.9 kg |
Dimensions (L x W x H) | 1024 x 574 x 791 mm |
Unit price | $1,369.44 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 2:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers