Overhead Surface Finishing Cell - Fanuc CRX10iA/L
Overhead Surface Finishing Cell - Fanuc CRX10iA/L
$105,628.86 USD
Vention overhead sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a CRX10iA/L capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-311911 v4 |
Weight | 492.4 kg |
Dimensions (L x W x H) | 1602 x 3908 x 2703 mm |
Unit price | $105,628.86 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 30:10 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-311911 v4 |
Weight | 492.4 kg |
Dimensions (L x W x H) | 1602 x 3908 x 2703 mm |
Unit price | $105,628.86 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 30:10 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers