2 Axis Cartesian Palletizer with Infeed - Single Pallet
2 Axis Cartesian Palletizer with Infeed - Single Pallet
$86,064.27 USD
Vention 2 axis Cartesian Palletizer gantry robot that includes the frame, actuators, infeed conveyor, controls, servos, sensors, gripper, and safety devices.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CR-297147 v29 |
Weight | 679.7 kg |
Dimensions (L x W x H) | 2551 x 2433 x 3949 mm |
Unit price | $86,064.27 USD |
Use case | Packaging |
Application | Cartesian Palletizer |
Assembly time | 45:21 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CR-297147 v29 |
Weight | 679.7 kg |
Dimensions (L x W x H) | 2551 x 2433 x 3949 mm |
Unit price | $86,064.27 USD |
Use case | Packaging |
Application | Cartesian Palletizer |
Assembly time | 45:21 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers