UR20 Sanding and Surface Finishing Single Station Robot Cell
UR20 Sanding and Surface Finishing Single Station Robot Cell
$86,977.51 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a UR20 capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-293159 v6 |
Weight | 236.9 kg |
Dimensions (L x W x H) | 1533 x 2655 x 2014 mm |
Unit price | $86,977.51 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 19:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-293159 v6 |
Weight | 236.9 kg |
Dimensions (L x W x H) | 1533 x 2655 x 2014 mm |
Unit price | $86,977.51 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 19:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers