Small Inlet Polycarbonate Safety Fence Section
Small Inlet Polycarbonate Safety Fence Section
$3,065.58 USD
Vention machine guard and safety fence inlet section designed with wire mesh panels and t-slot aluminum extrusions. Integrate this section with other Vention designed safety assemblies.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291187 v5 |
Weight | 102.2 kg |
Dimensions (L x W x H) | 1395 x 1260 x 2209 mm |
Unit price | $3,065.58 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291187 v5 |
Weight | 102.2 kg |
Dimensions (L x W x H) | 1395 x 1260 x 2209 mm |
Unit price | $3,065.58 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers