Left Side Door Wire Mesh Section
![Left Side Door Wire Mesh Section](https://assets.vention.io/uploads/design/snapshot/291033/personnel-left-side-door-wire-mesh-section.png)
Left Side Door Wire Mesh Section
$2,615.68 USD
Vention machine guard and safety fence left door section with interlock designed with wire mesh panels and t-slot aluminum extrusions. Integrate this section with other Vention designed safety assemblies.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291033 v6 |
Weight | 68.1 kg |
Dimensions (L x W x H) | 1539 x 1180 x 2218 mm |
Unit price | $2,615.68 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 3:37 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291033 v6 |
Weight | 68.1 kg |
Dimensions (L x W x H) | 1539 x 1180 x 2218 mm |
Unit price | $2,615.68 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 3:37 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers